VIA EVO TRACK 1130 surface black  UGR<16 3000K 50°

VIA EVO TRACK 1130 surface black UGR<16 3000K 50°

Collection designed to generally illuminate any project. VIA EVO TRACK allows the creation of continuous lines of light, with the accessory Ref.040000097 (not included), or build different formats using luminaires or corner accessories. VIA EVO TRACK is a black surface-mounted luminaire with a length of 1130 mm, with a color temperature of and an angle of 50°. Its UGR<16 makes it a perfect alternative for office applications.
Specifikim
  • Reference: 0410T11025-110

    Catalogue: Architectural

    EAN: 8421776534131

    Tariff Item: 9405119090

    MERCADO 110: Si

    ERP applies?: 0

    Serie: 0411

    Additional rods included in the box: No

    Net weight consolidated item: 0,01

Specifikime teknike
  • Referencë unike0410T11025-110_-_VIA-EVO-TRACK-1130-surface-black--UGR-16-3000K-50deg
  • Familja e produkteveArchitectural
  • Grupi i produkteveTrack Projectors
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-10-08
  • Numri i botimit1
Të ngjashme
  • Weight Net (kg)1
Klasifikimi
  • Kategoria BIMobjectNdriçim - Surface Mounted