VIA EVO up&down 1130 UGR<16 4000K 50° white Casambi

VIA EVO up&down 1130 UGR<16 4000K 50° white Casambi

Collection designed to generally illuminate any project. VIA EVOLUTION allows the creation of continuous lines of light, with the accessory Ref.040000097 (not included), or to build different formats using luminaires or corner accessories. VIA EVOLUTION is a white up&down luminaire with a length of 1130 mm, with a color temperature of 4000K, CRI80, an angle of 50° and a Casambi control system. Its UGR<16 makes it a perfect alternative for office applications.
Specifikim
  • Reference: 042021201W5

    Catalogue: Architectural

    EAN: 8421776309432

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC002892

    MERCADO GLOBAL: Si

    MERCADO 110: No

    ERP applies?: No

    Fixing: Ceiling

    Series: 0411

    Power max.(W): 24+32W

    Lumens max: 3454lm + 2743lm

    Voltage: 220V-240V

    CRI: 90

    Opening degrees: 17°

    Type of dirver regulation: CASAMBI

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.00576

    Gross weight of box Ind. Trawl: 1.9

    Net weight consolidated item: 1,80

Specifikime teknike
  • Referencë unike042021201W5_-_VIA-EVO-up-down-1130-UGR-16-4000K-50-white-Casambi
  • Familja e produkteveArchitectural
  • Grupi i produkteveLinear Systems
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-10-08
  • Numri i botimit1
Të ngjashme
  • Weight Net (kg)180
Klasifikimi
  • Kategoria BIMobjectNdriçim - Surface Mounted