NILA Black and off white floor lamp

NILA Black and off white floor lamp

Elegance meets functionality in the NILA living room floor lamp. With an off-white cylindrical lampshade and black structure, this avant-garde design wall light enhances any space. Contemporary and practical.
Specifikim
  • Reference: 20055

    Catalogue: Iluminación

    EAN: 8421776350649

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC000300

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Floor

    Serie: 2015

    Body material: Steel

    Screen material: Textile

    Body finish: Matt Black

    Screen finish: Off White

    Blade finish: Off White

    IP: 20

    Type: II

    Power max (W): 15

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 17464

    Voltage: 100V-240V

    Total height: 1400

    Length: 300

    Depth: 300

    Total diameter: 300

    Base diameter: 300

    Additional rods included in the box: No

    Gross weight of box Ind. Trawl: 7.775

    Net weight consolidated item: 5.05

Specifikime teknike
  • Referencë unike20055_-_NILA-Black-and-off-white-floor-lamp
  • Familja e produkteveINDOOR
  • Grupi i produkteveSurface
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-10-07
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Materiali dytësorPëlhurë
  • Weight Net (kg)5.05
Klasifikimi
  • Kategoria BIMobjectNdriçim - Kati i montuar