LIGGERA Black table lamp

LIGGERA Black table lamp

LIGGERA is a collection with a simple linear design style. This table luminaire is inspired by ancient Japanese minimalism, with soft and natural shapes that remind us of the geometric simplification of a plant branch. Its softness and lightness make it adapt to any space, integrating naturally.
Specifikim
  • Reference: 20076

    Catalogue: Iluminación

    EAN: 8421776346086

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC000302

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Table

    Serie: 2014

    Body material: Steel

    Screen material: Steel

    Body finish: Matt Black

    Screen finish: Matt Black

    Blade finish: Matt Black

    IP: 20

    Type: II

    Power max (W): 6

    Hertz: 50/60Hz

    Light source: G9

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 17466

    Voltage: 100V-240V

    Total height: 557

    Length: 103

    Depth: 423

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.063566

    Gross weight of box Ind. Trawl: 6

    Net weight consolidated item: 5,70

Specifikime teknike
  • Referencë unike20076_-_LIGGERA-Black-table-lamp
  • Familja e produkteveINDOOR
  • Grupi i produkteveSurface
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-10-07
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Materiali dytësorÇelik
  • Weight Net (kg)570
Klasifikimi
  • Kategoria BIMobjectNdriçim - Tavolinë & Tabelë