TATAWIN White wall lamp

TATAWIN White wall lamp

TATAWIN is a family of luminaires designed by Adolfo Abejón. The shape of the screen is reminiscent of the upper part of the characteristic houses of Tataouine, a city located in the southeast of Tunisia. This compact and elegant wall light has an aluminum body and a white opal glass lampshade.
Specifikim
  • Reference: 20335-116

    Catalogue: Iluminación

    EAN: 8421776325128

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC002892

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Wall

    Serie: 2047

    Body material: Aluminium

    Screen material: Glass

    Body finish: Satin Black

    Screen finish: Opal

    Blade finish: Opal

    IP: 20

    Type: II

    Power max (W): 15

    Hertz: 50/60Hz

    Light source: E27 G45

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 17462

    Voltage: 100V-240V

    Total height: 155

    Length: 184

    Depth: 140

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.0046616

    Gross weight of box Ind. Trawl: 0.958

    Net weight consolidated item: 0.9

Specifikime teknike
  • Referencë unike20335-116_-_TATAWIN-White-wall-lamp
  • Familja e produkteveINDOOR
  • Grupi i produkteveSurface
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-10-07
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorAlumin
  • Materiali dytësorXham
  • Weight Net (kg)0.9
Klasifikimi
  • Kategoria BIMobjectNdriçim - Varse muri