TATAWIN M Black lineal pendant lamp

TATAWIN M Black lineal pendant lamp

TATAWIN LINEAL M is a family of luminaires designed by Adolfo Abejón. The shape of the screen is reminiscent of the upper part of the characteristic houses of Tataouine, a city located in the southeast of Tunisia. This black linear pendant lamp has glossy black glass shades.
Specifikim
  • Reference: 20338-120

    Catalogue: Iluminación

    EAN: 8421776326217

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC001743

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Ceiling

    Serie: 2047

    Body material: Steel

    Screen material: Glass

    Body finish: Satin Black

    Screen finish: Shiny Black

    Blade finish: Shiny Black

    IP: 20

    Type: II

    Power max (W): 15

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 3

    Voltage: 100V-240V

    Total height: 2000

    Length: 1050

    Depth: 250

    Canopy diameter: 100

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.035679

    Gross weight of box Ind. Trawl: 3.25

    Net weight consolidated item: 3.25

Specifikime teknike
  • Referencë unike20338-120_-_TATAWIN-M-Black-lineal-pendant-lamp
  • Familja e produkteveINDOOR
  • Grupi i produkteveSUSPENSION
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-10-07
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Materiali dytësorXham
  • Weight Net (kg)3.25
Klasifikimi
  • Kategoria BIMobjectNdriçim - Varëse