LUANG Black/beige floor lamp

LUANG Black/beige floor lamp

LUANG is a locally made floor lamp designed by Faro Lab. The Luang lighting collection is inspired by the art and craft of objects made from papyrus and natural fibers in Southeast Asia; in how they create volumetric objects of great poetics and formal complexity from flat elements. It has a minimalist structure that contrasts deeply with the free and organic appearance of its screen, which, having no structure and being materialized only in papyrus, is illuminated in its entirety. The screen of this model is beige providing organic light.
Specifikim
  • Reference: 23003-59

    Catalogue: Iluminación

    EAN: 8421776323926

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC000300

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Floor

    Serie: 2300

    Body material: Steel

    Screen material: Parchment

    Body finish: Black

    Screen finish: Beige

    Blade finish: Beige

    IP: 20

    Type: II

    Power max (W): 15

    Light source: E27

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 17463

    Voltage: 100V-240V

    Total height: 1530

    Length: 420

    Depth: 425

    Accessories included in the box: LLAVE ALLEN

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0,089124

    Gross weight of box Ind. Trawl: 2,26

    Net weight consolidated item: 1,9

Specifikime teknike
  • Referencë unike23003-59_-_LUANG-Black-beige-floor-lamp
  • Familja e produkteveINDOOR
  • Grupi i produkteveSurface
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-10-08
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Materiali dytësorLetër
  • Weight Net (kg)19
Klasifikimi
  • Kategoria BIMobjectNdriçim - Kati i montuar