BERNI White wall lamp

BERNI White wall lamp

BERNI is a collection of designer lamps from Nahtrang characterized by studied simplicity and pure shapes. A refined style, very careful details and fabric lampshades that diffuse the light. This wall light has a switch on the base.
Specifikim
  • Reference: 29326

    Catalogue: Iluminación

    EAN: 8421776089488

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC002892

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Wall

    Series: 2932

    Screen material: Textile

    Screen finish: White

    Blade finish: White

    IP: 20

    Power max.(W): 15

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 17463

    Voltage: 100V-240V

    Total height: 320

    Length: 200

    Depth: 290

    Base diameter: 140

    Additional rods included in the box: No

    Unit box per Master box: 4

    Individual box height (MM): 220

    Individual box width (MM): 330

    Length individual box (MM): 345

    Volume Box Ind. Trawl: 0.025047

    Gross weight of box Ind. Trawl: 1.3

    PCS: 24

    Net weight consolidated item: 0.7

Specifikime teknike
  • Referencë unike29326_-_BERNI-White-wall-lamp
  • Familja e produkteveINDOOR
  • Grupi i produkteveSurface
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-10-04
  • Numri i botimit1
Të ngjashme
  • Weight Net (kg)0.7
Klasifikimi
  • Kategoria BIMobjectNdriçim - Varse muri