TREE Black floor lamp 60W
TREE Black floor lamp 60W
TREE Black floor lamp 60W
TREE Black floor lamp 60W

    TREE Black floor lamp 60W

    Light up your home with this contemporary design living room floor lamp made of steel and fabric lampshade. Designed by: Estudi Ribaudí
    Specifikim
    • Reference: 29868

      Catalogue: Iluminación

      EAN: 8421776017122

      Tariff Item: 9405119090

      Clase ETIM - ETIM 9.0: EC000300

      MERCADO GLOBAL: Si

      MERCADO 110: Si

      ERP applies?: No

      Fixing: Floor

      Series: 1563

      Screen material: Textile

      Screen finish: Black

      Blade finish: Black

      IP: 20

      Power max.(W): 15

      Hertz: 50/60Hz

      Light source: E27

      Light source included: No

      No. Bulb socket: 1

      Recommended bulb: 17464

      Voltage: 100V-240V

      Total height: 1675

      Length: 360

      Depth: 360

      Base diameter: 320

      Additional rods included in the box: No

      Unit box per Master box: 1

      Individual box height (MM): 440

      Individual box width (MM): 440

      Length individual box (MM): 850

      Volume Box Ind. Trawl: 0.16456

      Gross weight of box Ind. Trawl: 6.8

      PCS: 4

      Net weight consolidated item: 4.5

    Specifikime teknike
    • Referencë unike29868_-_tree-black-floor-lamp-60w
    • Familja e produkteveINDOOR
    • Grupi i produkteveSurface
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-07-30
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorÇelik
    • Projektuar nëSpanjë
    • Prodhuar nëSpanjë
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Kati i montuar
    • IFC classificationLlambë
    • Kodi ETIMEG000028
    • Emri ETIMLamps
    • Emrin UNSPSCFloor lamp fixture
    • UNSPSC code39111509
    • Uniclass 2015 CodePr_70_70_46
    • Uniclass 2015 PërshkrimLamps
    • CSI MasterFormat 2014 Code12 43 13.19
    • CSI MasterFormat 2014 TitleFloor Lamps
    • OmniClass Number23-35 45 15
    • OmniClass TitleLamps
    • CSI UniFormat II CodeD50
    • CSI UniFormat II TitleELECTRICAL