JUST FAN M White/light wood fan with DC SMART

JUST FAN M White/light wood fan with DC SMART

JUST FAN is the essence of an industrial and modern style fan. A stylized metal skeleton that presents a ground-breaking and impressive design. This contemporary ceiling fan is perfect for rooms between 13m2 and 17m2. It is activated using a remote control, included. This ceiling fan with a DC motor with low consumption has 6 speeds that can be regulated. This white fan has a reverse function, and can be used in the coldest winter months, optimizing the efficiency of your heating. Air flow: 145.7 m3 min / 5145 CFM. Control your fan with the WiZ app. It works with 2.4 GHz WIFI and develops the same functionalities as the remote control. It can be used with Alexa, Siri and Google Assistant. Remember that it is necessary to add the Smart receiver Ref. 34150, which must be purchased separately.
Specifikim
  • Reference: 32110WP

    Catalogue: Ventilacion

    EAN: 8421776330665

    Tariff Item: 8414510090

    Clase ETIM - ETIM 9.0: EC011012

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Ceiling

    Serie: 3388

    Body material: Steel

    Blade material: ABS

    Body finish: White

    IP: 20

    Type: I

    Hertz: 50/60Hz

    Voltage: 100V-240V

    Total height: 390

    Total diameter: 1280

    Canopy diameter: 130

    Related accessory: 34150

    Engine type: DC

    No of blades: 3

    PALAS REVERSIBLES: 0

    Number of speeds: 6

    W: 4-6-9-13-22-32

    RPM: 51-77-103-129-155-185

    Additional rods included in the box: Yes

    Individual box height: 270

    Volume Box Ind. Trawl: 0.0385

    Gross weight of box Ind. Trawl: 6.2

    Net weight consolidated item: 5,00

Specifikime teknike
  • Referencë unike32110WP_-_JUST-FAN-M-White-light-wood-fan-with-DC-SMART
  • Familja e produkteveFan
  • Grupi i produkteveWithout Light
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-10-07
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Weight Net (kg)500
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Ventilimi mekanik