JUST FAN M White/light wood fan with DC motor

JUST FAN M White/light wood fan with DC motor

JUST FAN is the essence of an industrial and modern style fan. A stylized metal skeleton that presents a ground-breaking and impressive design. This contemporary ceiling fan is perfect for rooms between 13m2 and 17m2. It is activated using a remote control, included. This ceiling fan with a DC motor with low consumption has 6 speeds that can be regulated. This white fan has a reverse function, so it can be used in the coldest winter months, optimizing the efficiency of your heating. Air flow: 145.7 m3 min / 5145 CFM.
Specifikim
  • Reference: 32110

    Catalogue: Ventilacion

    EAN: 8421776330658

    Tariff Item: 8414510090

    Clase ETIM - ETIM 9.0: EC011012

    MERCADO GLOBAL: Si

    MERCADO 110: No

    ERP applies?: No

    Fixing: Ceiling

    Serie: 3388

    Body material: Steel

    Blade material: ABS

    Body finish: Matt White

    IP: 20

    Type: I

    Hertz: 50/60Hz

    Voltage: 220V-240V

    Total height: 640

    Total diameter: 1280

    Canopy diameter: 130

    Engine type: DC

    No of blades: 3

    PALAS REVERSIBLES: 0

    Number of speeds: 6

    W: 4-6-9-13-22-32

    RPM: 51-77-103-129-155-185

    Additional rods included in the box: Yes

    Individual box height: 270

    Individual box width: 410

    Length individual box: 270

    Volume Box Ind. Trawl: 0.0385

    Gross weight of box Ind. Trawl: 6.2

    Net weight consolidated item: 5,00

Specifikime teknike
  • Referencë unike32110_-_JUST-FAN-M-White-light-wood-fan-with-DC-motor
  • Familja e produkteveFan
  • Grupi i produkteveWithout Light
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-10-07
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Weight Net (kg)500
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Ventilimi mekanik