JUST FAN M Chrome fan DC SMART

JUST FAN M Chrome fan DC SMART

JUST FAN is the essence of an industrial and modern style fan. A stylized metal skeleton that presents a ground-breaking and impressive design. This contemporary ceiling fan is perfect for rooms between 13m2 and 17m2. It is activated using a remote control, included. This ceiling fan with a DC motor with low consumption has 6 speeds that can be regulated. This fan has a reverse function, so it can be used in the coldest winter months, optimizing the efficiency of your heating. Air flow: 145.7 m3 min / 5145 CFM. Control your fan with the WiZ app. It works with 2.4 GHz WIFI and develops the same functionalities as the remote control. It can be used with Alexa, Siri and Google Assistant. Remember that it is necessary to add the Smart receiver Ref. 34150, which must be purchased separately.
Specifikim
  • Reference: 33394WP-18

    Catalogue: Ventilacion

    EAN: 8421776246157

    Tariff Item: 8414510090

    MERCADO GLOBAL: No

    MERCADO 110: Si

    ERP applies?: 0

    Fixing: Ceiling

    Serie: 3388

    Body material: Steel+Glass

    Blade material: ABS

    Body finish: Chrome

    IP: 20

    Type: I

    Power max (W): 13

    Hertz: 50/60Hz

    Light source: SMD LED

    Light source included: Yes

    Lumens max: 600lm

    Voltage: 100V-240V

    Colour temperature (K): 3000K

    TEMPERATURA DE COLOR REGULABLE (K): 0

    CRI: >80

    Sea Side Suitable: 0

    Total height: 424

    Length: 1280

    Depth: 1280

    Total diameter: 1280

    Canopy diameter: 130

    Ceiling/light kit diameter: 135

    Related accessory: 34150

    Engine type: DC

    No of blades: 3

    PALAS REVERSIBLES: 0

    Number of speeds: 6

    W: 4-6-9-13-22-32

    RPM: 51-77-103-129-155-185

    Additional rods included in the box: Yes

    Volume Box Ind. Trawl: 0,08662

    Gross weight of box Ind. Trawl: 0,65

    PCS/PALLET: 0

    Net weight consolidated item: 6,8

Specifikime teknike
  • Referencë unike33394WP-18_-_JUST-FAN-M-Chrome-fan-DC-SMART
  • Familja e produkteveFan
  • Grupi i produkteveWith Light
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-10-07
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Materiali dytësorXham
  • Weight Net (kg)68
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Ventilimi mekanik
Common.Footer.ValueProp.Image.AltText

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit