Reference: 33397
Catalogue: Ventilacion
EAN: 8421776089693
Tariff Item: 8414510090
Clase ETIM - ETIM 9.0: EC011012
MERCADO GLOBAL: Si
MERCADO 110: Si
ERP applies?: Yes
ERP registration number: 1102085
Fixing: Ceiling
Series: 3339
Diffusor material: PC
Blade material: MDF
Diffuser finish: Opal
Light Source Code: L00151
IP: 20
Power max.(W): 29,5W
Power and Lm of the intensities W/Lm: 962lm / 1351lm
Hertz: 50/60Hz
Light source: SMD LED
Light source included: Yes
CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to A LED
Voltage: 220V-240V
Colour temperature: 2700K
CRI: >80
Total height: 460
Length: 1320
Depth: 1320
Total diameter: 1320
Canopy diameter: 150
Ceiling/light kit diameter: 145
Engine type: DC
No of blades: 4
PALAS REVERSIBLES: 1
Number of speeds: 5
W: 6-10-13-23-37
RPM: 100-135-160-195-230
Additional rods included in the box: No
Unit box per Master box: 1
Individual box height (MM): 205
Individual box width (MM): 340
Length individual box (MM): 790
Volume Box Ind. Trawl: 0.055063
Gross weight of box Ind. Trawl: 9.4
PCS: 18
Net weight consolidated item: 7.238