JUST FAN M Old gold/wood fan with DC motor UL
JUST FAN M Old gold/wood fan with DC motor UL

    JUST FAN M Old gold/wood fan with DC motor UL

    JUST FAN is the essence of an industrial and modern style fan. A stylized metal skeleton that presents a ground-breaking and impressive design. This contemporary ceiling fan is perfect for rooms between 13m2 and 17m2. It is activated using a remote control, included. This ceiling fan with a DC motor with low consumption has 6 speeds that can be regulated. This fan has a reverse function, so it can be used in the coldest winter months, optimizing the efficiency of your heating. Air flow: 145.7 m3 min / 5145 CFM. UL certified product, to meet the strictest safety and performance standards required in the US market.
    Specifikim
    • Reference: 33398UL

      Catalogue: Ventilacion

      EAN: 8421776142275

      Tariff Item: 8414510090

      MERCADO GLOBAL: No

      MERCADO 110: Si

      ERP applies?: 0

      Fixing: Ceiling

      Serie: 3388

      Body material: Steel

      Blade material: ABS

      Body finish: Old Gold

      IP: 20

      Type: I

      Hertz: 50/60Hz

      Voltage: 100V-120V

      Total height: 390

      Length: 1280

      Depth: 1280

      Total diameter: 1280

      Canopy diameter: 130

      Engine type: DC

      No of blades: 3

      PALAS REVERSIBLES: 0

      Number of speeds: 6

      W: 4-6-9-13-22-32

      RPM: 51-77-103-129-155-185

      Additional rods included in the box: Yes

      Individual box height: 270

      Individual box width: 420

      Length individual box: 750

      Volume Box Ind. Trawl: 0.0385

      Gross weight of box Ind. Trawl: 6.2

      PCS/PALLET: 12

      Net weight consolidated item: 5,00

    Specifikime teknike
    • Referencë unike33398UL_-_JUST-FAN-M-Old-gold-wood-fan-with-DC-motor-UL
    • Familja e produkteveFan
    • Grupi i produkteveWithout Light
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-10-07
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorÇelik
    • Weight Net (kg)500
    Klasifikimi
    • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Ventilimi mekanik