MOLOKAI Matt nickel fan with DC motor

MOLOKAI Matt nickel fan with DC motor

Ceiling fan with DC motor with modern lines ideal for ventilation of rooms between 13m2 and 17m2. Motor made of steel and ABS blades finished in dark walnut. It is activated using a remote control, included. It has 6 adjustable speeds with a consumption of 3-5-8-13-21-31W and 50-74-100-124-148-172 revolutions per minute depending on speed. This ceiling fan has a reverse summer-winter function, and can be used in the coldest winter months, optimizing the efficiency of your heating. Air flow: 195.66 m3 min / 6910 CFM. This fan can be installed on sloped ceilings.
Specifikim
  • Reference: 33475

    Catalogue: Ventilacion

    EAN: 8421776091030

    Tariff Item: 8414510090

    MERCADO GLOBAL: Si

    ERP applies?: 0

    Series: 3353

    Blade material: Plywood

    IP: 20

    Power max.(W): 16W

    Hertz: 50/60Hz

    Light source: SMD LED

    Light source included: Yes

    Lumens max: 1200lm

    Voltage: 220V-240V

    Colour temperature: 3000K

    CRI: >=90

    Total height: 335

    Length: 1250

    Depth: 1250

    Total diameter: 1250

    Canopy diameter: 140

    Engine type: DC

    No of blades: 4

    PALAS REVERSIBLES: 0

    Number of speeds: 6

    W: 3-5-8-13-21-31

    RPM: 50-76-102-128-155-180

    Additional rods included in the box: No

    Unit box per Master box: 1

    Individual box height (MM): 245

    Individual box width (MM): 238

    Length individual box (MM): 615

    Volume Box Ind. Trawl: 0.035861

    Gross weight of box Ind. Trawl: 5.5

    PCS: 25

    Net weight consolidated item: 5,50

Specifikime teknike
  • Referencë unike33475_-_MOLOKAI-Matt-nickel-fan-with-DC-motor
  • Familja e produkteveFan
  • Grupi i produkteveWith Light
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-10-04
  • Numri i botimit1
Të ngjashme
  • Weight Net (kg)550
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Ventilimi mekanik