CIES XXL White fan with DC motor

CIES XXL White fan with DC motor

Ceiling fan with DC motor with modern lines ideal for large rooms from 28m2. The finish of the blades is white and they are not reversible. It is activated using a remote control, included. It has 5 adjustable speeds with a consumption of 6-9-15-28-44W and 54-67-79-98-112 revolutions per minute depending on speed. Air flow: 344.4 m3 min/12159 CFM. This fan is suitable for sloped ceilings.
Specifikim
  • Reference: 33512

    Catalogue: Ventilacion

    EAN: 8421776166554

    Tariff Item: 8414510090

    Clase ETIM - ETIM 9.0: EC011012

    MERCADO GLOBAL: Si

    MERCADO 110: No

    ERP applies?: 0

    Fixing: Ceiling

    Series: 3367

    Blade material: ABS

    IP: 20

    Hertz: 50/60Hz

    Voltage: 220V-240V

    Total height: 430

    Length: 2108

    Depth: 2108

    Total diameter: 2100

    Canopy diameter: 148

    Engine type: DC

    No of blades: 6

    PALAS REVERSIBLES: 0

    Number of speeds: 5

    W: 6-9-15-28-44

    RPM: 54-67-79-98-112

    Additional rods included in the box: No

    Unit box per Master box: 1

    Individual box height (MM): 305

    Individual box width (MM): 290

    Length individual box (MM): 600

    Volume Box Ind. Trawl: 0.05307

    Gross weight of box Ind. Trawl: 6.2

    PCS: 16

    Net weight consolidated item: 6,20

Specifikime teknike
  • Referencë unike33512_-_CIES-XXL-White-fan-with-DC-motor
  • Familja e produkteveFan
  • Grupi i produkteveWithout Light
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-10-04
  • Numri i botimit1
Të ngjashme
  • Weight Net (kg)620
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Ventilimi mekanik