TONIC L LED Brown fan with DC motor

TONIC L LED Brown fan with DC motor

Brown ceiling fan with SMD LED 15W 3000K light source. Fan with modern and rounded lines ideal for ventilation of rooms larger than 17m2. It is activated using a remote control, included. This DC motor fan has 6 speeds that can be regulated. This ceiling fan has a reverse summer-winter function, and can be used in the coldest winter months, optimizing the efficiency of your heating. Air flow: 180.57 m3 min / 6377 CFM. This fan can be installed on sloped ceilings.
Specifikim
  • Reference: 33552

    Catalogue: Ventilacion

    EAN: 8421776116849

    Tariff Item: 8414510090

    Clase ETIM - ETIM 9.0: EC011012

    MERCADO GLOBAL: Si

    MERCADO 110: No

    ERP applies?: Yes

    ERP registration number: 1099133

    Fixing: Ceiling

    Series: 3552

    Diffusor material: PC

    Blade material: ABS

    Diffuser finish: Opal

    Light Source Energy Class: F

    Light Source Code: L00141

    IP: 20

    Power max.(W): 15W

    Hertz: 50/60Hz

    Light source: SMD LED

    Light source included: Yes

    CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to A LED

    Lumens max: 1200lm

    Voltage: 220V-240V

    Colour temperature: 3000K

    CRI: >80

    Total height: 310

    Length: 1520

    Depth: 1520

    Total diameter: 1520

    Canopy diameter: 130

    Ceiling/light kit diameter: 180

    Engine type: DC

    No of blades: 3

    PALAS REVERSIBLES: 0

    Number of speeds: 6

    W: 5-7-9-11-14-18

    RPM: 100-120-140-160-180-200

    Additional rods included in the box: No

    Unit box per Master box: 1

    Individual box height (MM): 210

    Individual box width (MM): 340

    Length individual box (MM): 790

    Volume Box Ind. Trawl: 0.056406

    Gross weight of box Ind. Trawl: 7.8

    PCS: 15

    Net weight consolidated item: 6.396

Specifikime teknike
  • Referencë unike33552_-_TONIC-L-LED-Brown-fan-with-DC-motor
  • Familja e produkteveFan
  • Grupi i produkteveWith Light
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-10-04
  • Numri i botimit1
Të ngjashme
  • Weight Net (kg)6.396
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Ventilimi mekanik