AMELIA L Black fan SMART
AMELIA L Black fan SMART
AMELIA L Black fan SMART
AMELIA L Black fan SMART

    AMELIA L Black fan SMART

    AMELIA is a very differentiating ceiling fan. This black ceiling fan has been designed by Héctor Serrano, with a very light style, with sinuous and organic shapes and a small and aesthetic motor. It has 6 speeds that can be regulated. This fan has a reverse mode, so it can be used in the coldest winter months, optimizing the efficiency of your heating. It is activated using an included remote control and is suitable for sloping ceilings. It is a smart fan, which will allow you to control it with the WiZ application. It works with 2.4 GHz WIFI and develops the same functionalities as the remote control. It can be used with Alexa, Siri and Google Assistant. Remember that it is necessary to add the Smart receiver Ref. 34151-31, which must be purchased separately.
    Specifikim
    • Reference: 33761WP

      Catalogue: Ventilacion

      EAN: 8421776327009

      Tariff Item: 9405119090

      Clase ETIM - ETIM 9.0: EC011012

      MERCADO GLOBAL: Si

      MERCADO 110: Si

      ERP applies?: No

      Fixing: Ceiling

      Serie: 3328

      Body material: Steel

      Blade material: ABS

      Body finish: Black

      IP: 20

      Type: I

      Hertz: 50/60Hz

      Voltage: 100V-240V

      Total height: 320

      Total diameter: 1320

      Canopy diameter: 130

      Related accessory: 33974

      Engine type: DC

      No of blades: 3

      PALAS REVERSIBLES: 0

      Number of speeds: 6

      W: 5-7-10-15-19-28

      RPM: 69-99-123-143-162-189

      Additional rods included in the box: Yes

      Volume Box Ind. Trawl: 0.031825

      Gross weight of box Ind. Trawl: 5.5

      Net weight consolidated item: 4,00

    Specifikime teknike
    • Referencë unike33761WP_-_AMELIA-L-Black-fan-SMART
    • Familja e produkteveFan
    • Grupi i produkteveWithout Light
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-10-07
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorÇelik
    • Weight Net (kg)400
    Klasifikimi
    • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Ventilimi mekanik
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit