MINI PUNT S LED White/light wood fan with DC motor

MINI PUNT S LED White/light wood fan with DC motor

MINI PUNT S is a ceiling fan that incorporates a white light kit with light wooden blades, ideal for rooms smaller than 13 m². It is activated using a remote control with programmer, included. This ceiling fan with light with a DC motor with low consumption, has 6 speeds that can be regulated, a reverse summer-winter function and can be installed on inclined ceilings.
Specifikim
  • Reference: 33821-1TW

    Catalogue: Ventilacion

    EAN: 8421776357426

    Tariff Item: 8414510090

    Clase ETIM - ETIM 9.0: EC011012

    MERCADO GLOBAL: Si

    MERCADO 110: No

    ERP applies?: Yes

    ERP registration number: 1930296

    Fixing: Ceiling

    Serie: 3319

    Body material: Steel

    Blade material: ABS

    Body finish: Matt White

    Light Source Energy Class: F

    Light Source Code: L00331

    IP: 20

    Type: I

    Power max (W): 10

    Hertz: 50/60Hz

    Light source: SMD LED

    Light source included: Yes

    Lumens max: 944lm

    Voltage: 220V-240V

    Adjustable K range: 2700 - 4000 - 6000K

    TEMPERATURA DE COLOR REGULABLE (K): 1

    CRI: 85

    Sea Side Suitable: 0

    Total height: 263

    Total diameter: 900

    Canopy diameter: 130

    Ceiling/light kit diameter: 120

    Related accessory: 33974

    Engine type: DC

    No of blades: 3

    PALAS REVERSIBLES: 0

    Number of speeds: 6

    W: 3-5-7-12-18-26

    RPM: 113-150-195-244-286-327

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.027466

    Gross weight of box Ind. Trawl: 5.9

    Net weight consolidated item: 4.2

Specifikime teknike
  • Referencë unike33821-1TW_-_MINI-PUNT-S-LED-White-light-wood-fan-with-DC-motor
  • Familja e produkteveFan
  • Grupi i produkteveWith Light
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-10-07
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Weight Net (kg)4.2
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Ventilimi mekanik