KAUAI XXL White fan

KAUAI XXL White fan

KAUAI is a white ceiling fan ideal for spaces from 28m². With a simple and timeless design, this fan with a DC motor works by remote control with programmer. It has 6 adjustable speeds and reverse function.
Specifikim
  • Reference: 34201A

    Catalogue: Ventilacion

    EAN: 8421776347830

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC011012

    MERCADO GLOBAL: Si

    MERCADO 110: No

    ERP applies?: No

    Fixing: Ceiling

    Serie: 3421

    Body material: Steel

    Blade material: Wood

    Body finish: Matt White

    IP: 20

    Type: I

    Hertz: 50/60Hz

    Voltage: 220V-240V

    Sea Side Suitable: 0

    Total height: 480

    Total diameter: 2400

    Canopy diameter: 150

    Related accessory: 33974

    Engine type: DC

    No of blades: 3

    PALAS REVERSIBLES: 0

    Number of speeds: 6

    W: 13-17-20-35-54

    RPM: 79-86-93-110-126

    Additional rods included in the box: Yes

    Volume Box Ind. Trawl: 0.100724

    Gross weight of box Ind. Trawl: 9.8

    Net weight consolidated item: 8

Specifikime teknike
  • Referencë unike34201A_-_KAUAI-XXL-White-fan
  • Familja e produkteveFan
  • Grupi i produkteveWithout Light
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-10-06
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Weight Net (kg)8
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Ventilimi mekanik