SAINT L LED White fan

SAINT L LED White fan

SAINT L is an industrial-style DC motor ceiling fan ideal for rooms from 17.6 m² to 28 m². The finish of the blades is white. It is activated using a remote control, included. It has 6 speeds that can be regulated, a reverse function and can be installed on inclined ceilings.
Specifikim
  • Reference: 34265

    Catalogue: Ventilacion

    EAN: 8421776356320

    Tariff Item: 8414510090

    Clase ETIM - ETIM 9.0: EC011012

    MERCADO GLOBAL: Si

    MERCADO 110: No

    ERP applies?: Yes

    ERP registration number: 1076112

    Fixing: Ceiling

    Serie: 3432

    Body material: Steel

    Blade material: Plywood

    Body finish: Matt White

    Light Source Energy Class: G

    Light Source Code: L00086

    IP: 20

    Type: I

    Power max (W): 24

    Hertz: 50/60Hz

    Light source: SMD LED

    Light source included: Yes

    Lumens max: 2400lm

    Voltage: 220V-240V

    Adjustable K range: 2700 - 4350 - 6000K

    TEMPERATURA DE COLOR REGULABLE (K): 1

    CRI: >80

    Sea Side Suitable: 0

    Total height: 290

    Total diameter: 1320

    Canopy diameter: 150

    Ceiling/light kit diameter: 240

    Related accessory: 33974

    Engine type: DC

    No of blades: 4

    PALAS REVERSIBLES: 0

    Number of speeds: 6

    W: 4-6-10-17-21-31

    RPM: 102-124-147-172-204-231

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.04694

    Gross weight of box Ind. Trawl: 6.6

    Net weight consolidated item: 5,70

Specifikime teknike
  • Referencë unike34265_-_SAINT-L-LED-White-fan
  • Familja e produkteveFan
  • Grupi i produkteveWith Light
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-10-06
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Weight Net (kg)570
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Ventilimi mekanik