SFERA S White fan DC SMART
SFERA S White fan DC SMART

    SFERA S White fan DC SMART

    SFERA is a white ceiling fan with white blades ideal for rooms smaller than 13 m². It is activated using a remote control with programmer, included. This ceiling fan with a DC motor with low consumption, has 6 speeds that can be regulated, has a reverse function, and is suitable for inclined ceilings. It is a smart fan, remember that it is necessary to add the Smart receiver Ref. 34150-27, which must be purchased separately.
    Specifikim
    • Reference: 34270WP

      Catalogue: Ventilacion

      EAN: 8421776352681

      Tariff Item: 8414510090

      Clase ETIM - ETIM 9.0: EC011012

      MERCADO GLOBAL: Si

      MERCADO 110: Si

      ERP applies?: No

      Fixing: Ceiling

      Serie: 3427

      Body material: Steel

      Blade material: ABS

      Body finish: White

      IP: 20

      Type: I

      Hertz: 50/60Hz

      Voltage: 100V-240V

      Sea Side Suitable: 0

      Total height: 248

      Total diameter: 900

      Canopy diameter: 130

      Related accessory: 33974

      Engine type: DC

      No of blades: 3

      PALAS REVERSIBLES: 0

      Number of speeds: 6

      W: 5-7-10-13-20-28

      RPM: 142-178-213-244-290-333

      Additional rods included in the box: No

      Volume Box Ind. Trawl: 0.0289

      Gross weight of box Ind. Trawl: 3.8

      Net weight consolidated item: 3,00

    Specifikime teknike
    • Referencë unike34270WP_-_SFERA-S-White-fan-DC-SMART
    • Familja e produkteveFan
    • Grupi i produkteveWithout Light
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-10-06
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorÇelik
    • Weight Net (kg)300
    Klasifikimi
    • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Ventilimi mekanik