SFERA S White fan with DC motor

SFERA S White fan with DC motor

SFERA is a white ceiling fan with white blades ideal for rooms smaller than 13 m². It is activated using a remote control with programmer, included. This ceiling fan with a DC motor with low consumption, has 6 speeds that can be regulated, has a reverse function, and is suitable for inclined ceilings.
Specifikim
  • Reference: 34270

    Catalogue: Ventilacion

    EAN: 8421776349421

    Tariff Item: 8414510090

    Clase ETIM - ETIM 9.0: EC011012

    MERCADO GLOBAL: Si

    MERCADO 110: No

    ERP applies?: No

    Fixing: Ceiling

    Serie: 3427

    Body material: Steel

    Blade material: ABS

    Body finish: Matt White

    IP: 20

    Type: I

    Hertz: 50/60Hz

    Voltage: 220V-240V

    Sea Side Suitable: 0

    Total height: 248

    Total diameter: 900

    Canopy diameter: 130

    Related accessory: 33974

    Engine type: DC

    No of blades: 3

    PALAS REVERSIBLES: 0

    Number of speeds: 6

    W: 5-7-10-13-20-28

    RPM: 142-178-213-244-290-333

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.0272

    Gross weight of box Ind. Trawl: 4.15

    Net weight consolidated item: 3,00

Specifikime teknike
  • Referencë unike34270_-_SFERA-S-White-fan-with-DC-motor
  • Familja e produkteveFan
  • Grupi i produkteveWithout Light
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-10-06
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Weight Net (kg)300
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Ventilimi mekanik