SFERA M White fan with DC motor

SFERA M White fan with DC motor

SFERA is a white ceiling fan with white blades for rooms from 13 m² to 17.6 m². It is activated using a remote control with programmer, included. This ceiling fan with a DC motor with low consumption has 6 speeds that can be regulated. SFERA has a reverse function, and can be used in the coldest winter months, optimizing the efficiency of your heating. Suitable for sloped roof.
Specifikim
  • Reference: 34272

    Catalogue: Ventilacion

    EAN: 8421776352742

    Tariff Item: 8414510090

    Clase ETIM - ETIM 9.0: EC011012

    MERCADO GLOBAL: Si

    MERCADO 110: No

    ERP applies?: No

    Fixing: Ceiling

    Serie: 3427

    Body material: Steel

    Blade material: ABS

    Body finish: Matt White

    IP: 20

    Type: I

    Hertz: 50/60Hz

    Voltage: 220V-240V

    Sea Side Suitable: 0

    Total height: 248

    Total diameter: 1250

    Canopy diameter: 130

    Related accessory: 33974

    Engine type: DC

    No of blades: 3

    PALAS REVERSIBLES: 0

    Number of speeds: 6

    W: 6-9-12-17-25-34

    RPM: 100-122-138-159-180-197

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.03948

    Gross weight of box Ind. Trawl: 4.3

    Net weight consolidated item: 3,20

Specifikime teknike
  • Referencë unike34272_-_SFERA-M-White-fan-with-DC-motor
  • Familja e produkteveFan
  • Grupi i produkteveWithout Light
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-10-06
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Weight Net (kg)320
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Ventilimi mekanik