KLIM S White/light oak wood fan DC E27

KLIM S White/light oak wood fan DC E27

KLIM S is a white ceiling fan designed by Faro Lab with an ultra-compact DC motor ideal for ventilating rooms less than 13m². The light oak wood blades of this ceiling fan wrap around the motor, achieving a lightweight effect. It is activated using a remote control, included. This ceiling fan with light has 6 adjustable speeds, reverse function and can be installed on inclined ceilings.
Specifikim
  • Reference: 34281-11L

    Catalogue: Ventilacion

    EAN: 8421776358492

    Tariff Item: 8414510090

    Clase ETIM - ETIM 9.0: EC011012

    MERCADO GLOBAL: Si

    MERCADO 110: No

    ERP applies?: No

    Fixing: Ceiling

    Serie: 3429

    Body material: Steel

    Blade material: Wood

    Body finish: Matt White

    IP: 20

    Type: I

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 17485

    Voltage: 220V-240V

    Sea Side Suitable: 0

    Total height: 408

    Total diameter: 925

    Canopy diameter: 130

    Ceiling/light kit diameter: 170

    Related accessory: 33974

    Engine type: DC

    No of blades: 3

    PALAS REVERSIBLES: 0

    Number of speeds: 6

    W: 6-7-10-14-20-28

    RPM: 153-192-226-259-302-348

    Additional rods included in the box: No

    Gross weight of box Ind. Trawl: 4.875

    Net weight consolidated item: 3.6

Specifikime teknike
  • Referencë unike34281-11L_-_KLIM-S-White-light-oak-wood-fan-DC-E27
  • Familja e produkteveFan
  • Grupi i produkteveWith Light
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-10-06
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Weight Net (kg)3.6
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Ventilimi mekanik