NESO Accessory hanging steel cable 1pc

NESO Accessory hanging steel cable 1pc

Hanging steel cable. NESO family accessory.
Specifikim
  • Reference: 5020210102

    Catalogue: Architectural

    EAN: 8421776181960

    Tariff Item: 9405990090

    Clase ETIM - ETIM 9.0: EC002557

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Series: 5010

    IP: 20

    Voltage: 24V DC

    Total height: 1500

    Length: 33

    Depth: 33

    Assembly of linear systems: DE SUSPENSION

    Additional rods included in the box: No

    Gross weight of box Ind. Trawl: 0.09

    PCS: 0

    Net weight consolidated item: 0,07

Specifikime teknike
  • Referencë unike5020210102_-_NESO-Accessory-hanging-steel-cable-1pc
  • Familja e produkteveArchitectural
  • Grupi i produkteveAccessories
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-10-04
  • Numri i botimit1
Të ngjashme
  • Weight Net (kg)7
Klasifikimi
  • Kategoria BIMobjectNdriçim - Të tjera