MARISOL black pendant lamp

MARISOL black pendant lamp

The MARISOL pendant lamp is a piece with simple lines that adapts to any home style. The upper shade covers part of the glass diffuser where the light source is located, providing comfortable and warm light. With MARISOL in black you can illuminate a wide variety of spaces, from the living room to the kitchen, dining room, hallway and many more. Its minimalist retro style adapts to different environments and adds a touch of sophistication to any room.
Specifikim
  • Reference: 60013

    Catalogue: Iluminación

    EAN: 8421776356313

    Tariff Item: 9405115000

    Clase ETIM - ETIM 9.0: EC001743

    MERCADO GLOBAL: Si

    ERP applies?: Yes

    ERP registration number: 1941401

    Fixing: Ceiling

    Serie: 6001

    Body material: Steel

    Screen material: Steel

    Body finish: Matt Black

    Screen finish: Matt Black

    Blade finish: Matt Black

    Light Source Energy Class: F

    Light Source Code: L00342

    IP: 20

    Type: I

    Power max (W): 14,5

    Hertz: 50/60Hz

    Light source: SMD LED

    Light source included: Yes

    Lumens max: 754lm

    Voltage: 220V-240V

    Colour temperature (K): 2700K

    CRI: 90

    Opening degrees: 134°

    Total height: 292

    Length: 300

    Depth: 300

    Total diameter: 300

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.039528

    Gross weight of box Ind. Trawl: 2.8

    Net weight consolidated item: 2,30

Specifikime teknike
  • Referencë unike60013_-_MARISOL-black-pendant-lamp
  • Familja e produkteveINDOOR
  • Grupi i produkteveSUSPENSION
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-10-08
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Materiali dytësorÇelik
  • Weight Net (kg)230
Klasifikimi
  • Kategoria BIMobjectNdriçim - Tavan i montuar