COSTAS 600 H140 Black/rattan wall/ceiling lamp

COSTAS 600 H140 Black/rattan wall/ceiling lamp

COSTAS is a collection of lamps designed by Alex&Manel Lluscà that is characterized by rattan lampshades. Available in two sizes, the design leaves the light bulb visible, in a mix of simple, classic and Mediterranean style. It is designed for the interior lighting of all types of spaces, but especially for the contract sector. This is the version with a diameter of 60cm and 14cm high. COSTAS allows you to create islands on the ceiling and on the wall. We recommend combining it with the decorative bulb Ref. 17072E.
Specifikim
  • Reference: 62174-69

    Catalogue: Iluminación

    EAN: 8421776320178

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC002892

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Wall

    Serie: 2998

    Body material: Aluminium

    Screen material: Rattan

    Body finish: Matt Black

    Screen finish: Rattan

    Blade finish: Rattan

    IP: 20

    Type: II

    Power max (W): 15

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 17072E

    Voltage: 100V-240V

    Total height: 142

    Total diameter: 600

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.022

    Gross weight of box Ind. Trawl: 2.1

    Net weight consolidated item: 2.03

Specifikime teknike
  • Referencë unike62174-69_-_COSTAS-600-H140-Black-rattan-wall-ceiling-lamp
  • Familja e produkteveINDOOR
  • Grupi i produkteveSurface
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-10-08
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorAlumin
  • Weight Net (kg)2.03
Klasifikimi
  • Kategoria BIMobjectNdriçim - Tavan i montuar