SERA Black wall lamp

SERA Black wall lamp

SERA is a black wall luminaire for residential lighting made of ceramic. It is characterized by its timeless style.
Specifikim
  • Reference: 62303

    Catalogue: Iluminación

    EAN: 8421776168831

    Tariff Item: 9405114090

    Clase ETIM - ETIM 9.0: EC002892

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Wall

    Series: 6231

    IP: 20

    Power max.(W): 15

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 17464

    Voltage: 100V-240V

    Total height: 76

    Length: 48

    Depth: 75

    Additional rods included in the box: No

    Unit box per Master box: 60

    Individual box height (MM): 85

    Individual box width (MM): 85

    Length individual box (MM): 85

    Volume Box Ind. Trawl: 0.000614

    Gross weight of box Ind. Trawl: 0.298

    PCS: 540

    Net weight consolidated item: 0.258

Specifikime teknike
  • Referencë unike62303_-_SERA-Black-wall-lamp
  • Familja e produkteveINDOOR
  • Grupi i produkteveSurface
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-10-04
  • Numri i botimit1
Të ngjashme
  • Weight Net (kg)0.258
Klasifikimi
  • Kategoria BIMobjectNdriçim - Varse muri