HARU Black ceiling lamp

HARU Black ceiling lamp

HARU LED is a black ceiling light for interior lighting. This rounded ceiling light is ideal for illuminating contemporary spaces.
Specifikim
  • Reference: 64207

    Catalogue: Iluminación

    EAN: 8421776163881

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC002892

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: Yes

    ERP registration number: 1075901

    Fixing: Ceiling

    Series: 6427

    Diffusor material: PMMA

    Diffuser finish: Opal

    Light Source Energy Class: E

    Light Source Code: L00085

    IP: 20

    Power max.(W): 6

    Hertz: 50/60Hz

    Light source: SMD LED

    Light source included: Yes

    CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to A LED

    Lumens max: 250lm

    Voltage: 100V-240V

    Colour temperature: 3000K

    CRI: >80

    Opening degrees: 120°

    Total height: 80

    Length: 70

    Depth: 70

    Total diameter: 70

    Additional rods included in the box: No

    Unit box per Master box: 16

    Individual box height (MM): 105

    Individual box width (MM): 85

    Length individual box (MM): 85

    Volume Box Ind. Trawl: 0.000759

    Gross weight of box Ind. Trawl: 0.3

    PCS: 800

    Net weight consolidated item: 0.24

Specifikime teknike
  • Referencë unike64207_-_HARU-Black-ceiling-lamp
  • Familja e produkteveINDOOR
  • Grupi i produkteveSurface
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-10-04
  • Numri i botimit1
Të ngjashme
  • Weight Net (kg)0.24
Klasifikimi
  • Kategoria BIMobjectNdriçim - Tavan i montuar