COSMOS Brass pendant lamp

COSMOS Brass pendant lamp

COSMOS is a Scandinavian style pendant luminaire. The attention falls on the light bulb shown in all its splendor.
Specifikim
  • Reference: 64224

    Catalogue: Iluminación

    EAN: 8421776146952

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC001743

    MERCADO GLOBAL: Si

    ERP applies?: Yes

    ERP registration number: 1094295

    Fixing: Ceiling

    Series: 6429

    Diffusor material: Glass

    Diffuser finish: Opal

    Light Source Energy Class: E

    Light Source Code: L00130

    IP: 20

    Power max.(W): 5

    Hertz: 50/60Hz

    Light source: SMD LED

    Light source included: Yes

    CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to A LED

    Lumens max: 360lm

    Voltage: 220V-240V

    Colour temperature: 3000K

    CRI: >80

    Opening degrees: 180°

    Total height: 1400

    Length: 220

    Depth: 220

    Total diameter: 220

    Canopy diameter: 60

    Additional rods included in the box: No

    Unit box per Master box: 20

    Individual box height (MM): 105

    Individual box width (MM): 228

    Length individual box (MM): 230

    Volume Box Ind. Trawl: 0.005506

    Gross weight of box Ind. Trawl: 0,727

    PCS: 80

    Net weight consolidated item: 0,526

Specifikime teknike
  • Referencë unike64224_-_COSMOS-Brass-pendant-lamp
  • Familja e produkteveINDOOR
  • Grupi i produkteveSUSPENSION
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-10-04
  • Numri i botimit1
Të ngjashme
  • Weight Net (kg)526
Klasifikimi
  • Kategoria BIMobjectNdriçim - Varëse