VENICE 200 pink pendant lamp
VENICE 200 pink pendant lamp
VENICE 200 pink pendant lamp
VENICE 200 pink pendant lamp

    VENICE 200 pink pendant lamp

    VENICE 200 is a hanging luminaire designed by Adolfo Abejón, modern, adaptable and minimalist. Creating comfortable spaces through craftsmanship and a good choice of materials is the objective of this collection. Its lampshade is made of ceramic and has been handcrafted in a workshop in Barcelona and, thanks to its design, it fits ideally in the lamp holder. You can assemble it! VENICE 200 will not go unnoticed, it is a perfect alternative for interior lighting. You can also find it in black, white and striped finishes.
    Specifikim
    • Reference: 64255-126

      Catalogue: Iluminación

      EAN: 8421776351905

      Tariff Item: 9405114090

      Clase ETIM - ETIM 9.0: EC001743

      MERCADO GLOBAL: Si

      MERCADO 110: Si

      ERP applies?: No

      Fixing: Ceiling

      Serie: 6437

      Body material: Steel

      Screen material: Ceramic

      Body finish: Black

      Screen finish: Pink

      Blade finish: Pink

      IP: 20

      Type: II

      Power max (W): 15

      Hertz: 50/60Hz

      Light source: E27

      Light source included: No

      No. Bulb socket: 1

      Recommended bulb: 17463

      Voltage: 100V-240V

      Total height: 251

      Total diameter: 200

      Additional rods included in the box: No

      Volume Box Ind. Trawl: 0.020212

      Gross weight of box Ind. Trawl: 1.619

      Net weight consolidated item: 1.141

    Specifikime teknike
    • Referencë unike64255-126_-_VENICE-200-pink-pendant-lamp
    • Familja e produkteveINDOOR
    • Grupi i produkteveSUSPENSION
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-10-08
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorÇelik
    • Materiali dytësorQeramike
    • Weight Net (kg)1.141
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Tavan i montuar