CONGA White/beige table lamp

CONGA White/beige table lamp

CONGA is a collection for interior lighting designed by Faro Lab. This white table luminaire with beige fabric shade is ideal for bedrooms and living rooms. An ideal alternative for hospitality projects.
Specifikim
  • Reference: 64310-05-US

    Catalogue: Iluminación

    EAN: 8421776548664

    Tariff Item: 9405119090

    MERCADO 110: Si

    ERP applies?: 0

    Fixing: Table

    Serie: 6433

    Body material: Steel

    Screen material: Textile

    Body finish: Matt White

    Screen finish: Beige

    Blade finish: Beige

    IP: 20

    Type: II

    Power max (W): 15

    Hertz: 60Hz

    Light source: E26

    Light source included: No

    No. Bulb socket: 1

    Voltage: 120V

    Additional rods included in the box: No

    Net weight consolidated item: 0,01

Specifikime teknike
  • Referencë unike64310-05-US_-_CONGA-White-beige-table-lamp
  • Familja e produkteveINDOOR
  • Grupi i produkteveSurface
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-10-08
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Materiali dytësorPëlhurë
  • Weight Net (kg)1
Klasifikimi
  • Kategoria BIMobjectNdriçim - Tavolinë & Tabelë