OTTON RCT Jute wall lamp vertical 2L

OTTON RCT Jute wall lamp vertical 2L

OTTON is a wall light with a jute lampshade. It is ideal for decorative lighting both at home and in hotels, restaurants or other spaces. The screen is locally made made from natural materials. 2L square version, measurements 370x125x105mm.
Specifikim
  • Reference: 66401-100

    Catalogue: Iluminación

    EAN: 8421776324947

    Tariff Item: 9405990090

    Clase ETIM - ETIM 9.0: EC002892

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Wall

    Serie: 6641

    Body material: Steel

    Screen material: Jute

    Body finish: Matt White

    Screen finish: Jute

    Blade finish: Jute

    IP: 20

    Type: I

    Power max (W): 15

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 2

    Recommended bulb: 17463

    Voltage: 100V-240V

    Total height: 370

    Length: 120

    Depth: 100

    Additional rods included in the box: No

    Individual box height: 110

    Individual box width: 130

    Length individual box: 390

    Volume Box Ind. Trawl: 0,006638

    Gross weight of box Ind. Trawl: 0,696

    Net weight consolidated item: 0,608

Specifikime teknike
  • Referencë unike66401-100_-_OTTON-RCT-Jute-wall-lamp-vertical-2L
  • Familja e produkteveINDOOR
  • Grupi i produkteveSurface
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-10-08
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Materiali dytësorPëlhurë kërp
  • Weight Net (kg)608
Klasifikimi
  • Kategoria BIMobjectNdriçim - Varse muri