COTTON RCT Black wall lamp vertical 1L

COTTON RCT Black wall lamp vertical 1L

Black wall lamp with fabric shade. COTTON is ideal for decorative home lighting.
Specifikim
  • Reference: 66404

    Catalogue: Iluminación

    EAN: 8421776169043

    Tariff Item: 9405990090

    Clase ETIM - ETIM 9.0: EC002892

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Wall

    Series: 6640

    Screen material: Textile

    Screen finish: Black

    Blade finish: Black

    IP: 20

    Power max.(W): 15

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 17463

    Voltage: 100V-240V

    Total height: 200

    Length: 120

    Depth: 100

    Additional rods included in the box: No

    Unit box per Master box: 40

    Individual box height (MM): 135

    Individual box width (MM): 115

    Length individual box (MM): 210

    Volume Box Ind. Trawl: 0.00326

    Gross weight of box Ind. Trawl: 0.22

    PCS: 160

    Net weight consolidated item: 0.187

Specifikime teknike
  • Referencë unike66404_-_COTTON-RCT-Black-wall-lamp-vertical-1L
  • Familja e produkteveINDOOR
  • Grupi i produkteveSurface
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-10-04
  • Numri i botimit1
Të ngjashme
  • Weight Net (kg)0.187
Klasifikimi
  • Kategoria BIMobjectNdriçim - Varse muri