COTTON SQ 200 Square black wall lamp 1L

COTTON SQ 200 Square black wall lamp 1L

Black square wall lamp with fabric shade. COTTON is ideal for decorative home lighting.
Specifikim
  • Reference: 66412

    Catalogue: Iluminación

    EAN: 8421776169357

    Tariff Item: 9405990090

    Clase ETIM - ETIM 9.0: EC002892

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Wall

    Series: 6640

    Screen material: Textile

    Screen finish: Black

    Blade finish: Black

    IP: 20

    Power max.(W): 15

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 17463

    Voltage: 100V-240V

    Total height: 200

    Length: 200

    Depth: 100

    Additional rods included in the box: No

    Unit box per Master box: 24

    Individual box height (MM): 212

    Individual box width (MM): 120

    Length individual box (MM): 212

    Volume Box Ind. Trawl: 0.005393

    Gross weight of box Ind. Trawl: 0.29

    PCS: 96

    Net weight consolidated item: 0.2465

Specifikime teknike
  • Referencë unike66412_-_COTTON-SQ-200-Square-black-wall-lamp-1L
  • Familja e produkteveINDOOR
  • Grupi i produkteveSurface
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-10-04
  • Numri i botimit1
Të ngjashme
  • Weight Net (kg)0.2465
Klasifikimi
  • Kategoria BIMobjectNdriçim - Varse muri