NIDIA Beige table lamp

NIDIA Beige table lamp

Contemporary style table luminaire for interior lighting made of metal and fabric lampshade.
Specifikim
  • Reference: 68423

    Catalogue: Iluminación

    EAN: 8421776005242

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC000302

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Table

    Series: 1351

    Screen material: Textile

    Screen finish: White

    Blade finish: White

    IP: 20

    Power max.(W): 15

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 17463

    Voltage: 100V-240V

    Total height: 400

    Length: 200

    Depth: 200

    Base diameter: 100

    Additional rods included in the box: No

    Unit box per Master box: 6

    Individual box height (MM): 212

    Individual box width (MM): 221

    Length individual box (MM): 394

    Volume Box Ind. Trawl: 0.01846

    Gross weight of box Ind. Trawl: 0.79

    PCS: 36

    Net weight consolidated item: 0.5

Specifikime teknike
  • Referencë unike68423_-_NIDIA-Beige-table-lamp
  • Familja e produkteveINDOOR
  • Grupi i produkteveSurface
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-10-04
  • Numri i botimit1
Të ngjashme
  • Weight Net (kg)0.5
Klasifikimi
  • Kategoria BIMobjectNdriçim - Tavolinë & Tabelë