KELA Black exterior wall lamp

KELA Black exterior wall lamp

KELA is a black aluminum outdoor wall light ideal for entrances, porches and terraces. Its soft and lateral light does not dazzle, providing better visual comfort. Elegance and functionality in a unique design.
Specifikim
  • Reference: 70850

    Catalogue: Iluminación

    EAN: 8421776356177

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC002892

    MERCADO GLOBAL: Si

    ERP applies?: Yes

    ERP registration number: 913230

    Fixing: Wall

    Serie: 7181

    Body material: Aluminium

    Body finish: Black

    Light Source Energy Class: E

    Light Source Code: L2C4-27803S01F0600

    IP: 54

    Type: I

    IK: 05

    Power max (W): 7

    Hertz: 50/60Hz

    Light source: SMD LED

    Light source included: Yes

    Maximum driver info: 350mA CC

    Lumens max: 265lm

    Voltage: 220V-240V

    Colour temperature (K): 2700K

    CRI: >80

    Sea Side Suitable: 0

    Total height: 250

    Length: 25

    Depth: 126

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.006181

    Gross weight of box Ind. Trawl: 1.2

    Net weight consolidated item: 1,10

Specifikime teknike
  • Referencë unike70850_-_KELA-Black-exterior-wall-lamp
  • Familja e produkteveOutdoor
  • Grupi i produkteveSurface
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-10-07
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorAlumin
  • Weight Net (kg)110
Klasifikimi
  • Kategoria BIMobjectNdriçim - Jashtë