NAHIR Brass wall lamp

NAHIR Brass wall lamp

Timeless style wall lamp for outdoor lighting made of brass. This outdoor wall light is ideal for lighting gardens and terraces. Thanks to its main material, brass, it is also suitable for placement in areas where the environmental conditions require a highly resistant material. In addition, this luminaire has IP44. Made in Europe.
Specifikim
  • Reference: 70992

    Catalogue: Iluminación

    EAN: 8421776147379

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC002892

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Wall

    Series: 7102

    Diffusor material: Glass

    Diffuser finish: Transparent

    IP: 44

    Power max.(W): 15

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 1

    CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to B

    Recommended bulb: 17463

    Voltage: 100V-240V

    Sea Sied Suitable: 0

    Total height: 230

    Length: 120

    Depth: 200

    Base diameter: 90

    Additional rods included in the box: No

    Unit box per Master box: 10

    Individual box height (MM): 153

    Individual box width (MM): 172

    Length individual box (MM): 227

    Volume Box Ind. Trawl: 0.005974

    Gross weight of box Ind. Trawl: 2.06

    PCS: 80

    Net weight consolidated item: 1.751

Specifikime teknike
  • Referencë unike70992_-_NAHIR-Brass-wall-lamp
  • Familja e produkteveOutdoor
  • Grupi i produkteveSurface
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-10-04
  • Numri i botimit1
Të ngjashme
  • Weight Net (kg)1.751
Klasifikimi
  • Kategoria BIMobjectNdriçim - Varse muri