ARGOT Rust 1/2 wall lamp

ARGOT Rust 1/2 wall lamp

Classic outdoor wall lamp made of steel and bubble glass diffuser.
Specifikim
  • Reference: 71424

    Catalogue: Iluminación

    EAN: 8421776005501

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC002892

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Wall

    Series: 1368

    Diffusor material: Glass

    Diffuser finish: Transparent

    IP: 44

    Power max.(W): 15

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 1

    CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to B

    Recommended bulb: 17463

    Voltage: 100V-240V

    Total height: 382

    Length: 234

    Depth: 130

    Additional rods included in the box: No

    Unit box per Master box: 8

    Individual box height (MM): 405

    Individual box width (MM): 250

    Length individual box (MM): 145

    Volume Box Ind. Trawl: 0.014681

    Gross weight of box Ind. Trawl: 1.7

    PCS: 48

    Net weight consolidated item: 1.445

Specifikime teknike
  • Referencë unike71424_-_ARGOT-Rust-1-2-wall-lamp
  • Familja e produkteveOutdoor
  • Grupi i produkteveSurface
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-10-04
  • Numri i botimit1
Të ngjashme
  • Weight Net (kg)1.445
Klasifikimi
  • Kategoria BIMobjectNdriçim - Varse muri