KILA 200 Dark grey ceiling lamp transparent

KILA 200 Dark grey ceiling lamp transparent

KILA is a collection of outdoor lighting made of aluminum and glass. Its design ideally separates the gray structure from the semi-transparent diffuser, which leaves the bulb visible. This dark gray ceiling light is ideal for entrances, porches and terraces.
Specifikim
  • Reference: 71740

    Catalogue: Iluminación

    EAN: 8421776245334

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC002892

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Ceiling

    Series: 7174

    Diffusor material: Glass

    Diffuser finish: Transparent

    IP: 65

    Power max.(W): 15

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 17463

    Voltage: 100V-240V

    Total height: 200

    Length: 120

    Depth: 120

    Total diameter: 120

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0,006669

    Gross weight of box Ind. Trawl: 1.67

    PCS: 0

    Net weight consolidated item: 1.04

Specifikime teknike
  • Referencë unike71740_-_KILA-200-Dark-grey-ceiling-lamp-transparent
  • Familja e produkteveOutdoor
  • Grupi i produkteveSurface
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-10-04
  • Numri i botimit1
Të ngjashme
  • Weight Net (kg)1.04
Klasifikimi
  • Kategoria BIMobjectNdriçim - Tavan i montuar