Lead Free* MasterSeries N-Pattern Double Check Detector Assemblies (Type II) - Large Diameter- LF876V Large
Lead Free* MasterSeries N-Pattern Double Check Detector Assemblies (Type II) - Large Diameter- LF876V Large
Lead Free* MasterSeries N-Pattern Double Check Detector Assemblies (Type II) - Large Diameter- LF876V Large
    Febco

    Lead Free* MasterSeries N-Pattern Double Check Detector Assemblies (Type II) - Large Diameter- LF876V Large

    MasterSeries LF876V Lead Free* double check detector assemblies are specifically designed to protect against possible backpressure and backsiphonage conditions for non-health hazard (i.e., pollutant) application in accordance with local governing water utility code. This assembly consists of a fused epoxy coated ductile iron body using ArmorTek coating technology for advanced corrosion resistance. Maximum working pressure: 175psi (12.1 bar).

    The coating on this backflow assembly uses ArmorTek™ technology to resist corrosion due to microbial induced corrosion (MIC) or exposed metal substrate.

    Specifikim
    • Features

      • Utilizes advanced ArmorTek coating technology to resist corrosion of internals
      • The valve body shall utilize a coating system with built in electrochemical corrosion inhibitor and microbial inhibitor
      • Sizes 2 1⁄2 in. - 10 in. (65mm - 250mm)
      • Inline serviceable assembly requires no special tools
      • Primarily used on potable drinking water systems where code mandates protection from backpressure and backsiphonage conditions
      • Protects against possible backpressure and backsiphonage conditions for non-health hazard applications

      Outlet Connection Size

      • 2 1/2 IN
      • 3 IN
      • 4 IN
      • 6 IN
      • 8 IN
      • 10 IN

      Inlet Shutoff Valve Type

      • No Shutoff Valve
      • Outside Stem And Yoke Gate Valve

      Inlet Connection Size

      • 2 1/2 IN
      • 3 IN
      • 4 IN
      • 6 IN
      • 8 IN
      • 10 IN


    Specifikime teknike
    • Referencë unikelf876v-large
    • Familja e produkteveBackflow Prevention
    • Grupi i produkteveDouble Check Valve Assemblies
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-01-11
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorCast iron
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectPajisje hidraulike - Valvul
    • IFC classificationValvul
    • Emrin UNSPSCValves
    • UNSPSC code401416
    • Uniclass 2015 CodePr_65_54_95_05
    • Uniclass 2015 PërshkrimBackflow prevention devices
    • CSI MasterFormat 2014 Code40 05 67.13
    • CSI MasterFormat 2014 TitleReduced-Pressure Zone Backflow Preventers for Process Service
    • OmniClass Number23-27 31 11
    • OmniClass TitleBackflow Preventors
    • CSI UniFormat II CodeD20
    • CSI UniFormat II TitlePLUMBING

    Rajoni i disponueshëm

    North America
    Kanadë
    Shtetet e Bashkuara
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit