UHF Compact Reader with Integrated Antenna and Signal Light

UHF Compact Reader with Integrated Antenna and Signal Light

UHF COMPACT READER WITH INTEGRATED ANTENNA AND SIGNAL LIGHT

SMALL AND POWERFUL UHF RAIN RFID LONG RANGE READER FOR VEHICLE ACCESS CONTROL AND LOGISTICS

ID LRU500i

UHF Compact Reader with integrated antenna and signal light

Ideal solution for vehicle identification and parking access control applications in airports, universities, gated communities and others as well as logistical applications.

Special features:

  • Circular-polarized antenna for any transponder orientation
  • Antenna port for additional external antenna for 2-lane applications or implementing gate and tunnel applications
  • Up to 10 m read range
  • Robust and compact housing for indoor and outdoor use (IP67)
  • Integrated signal light (red/green)
  • Secure Key Storage for application keys
  • Fast and easy mounting and installation
  • Up to 2 WERP transmitting power
  • Also available as stand alone version ID MAX.U500i with integrated Access Controller
Specifikim
  • Dimensions (w x h x d): 290 mm x 290 mm x 100 mm

    Weight: 2,800 g

    Housing Plastic: (ASA-PC), Aluminium

    Color: anthracite, translucent

    Protection class: IP67

    Mounting: VESA FDMI MIS-D, 100 mm x 100 mm

    Power supply: 12 up to 24 V DC ±10 %, PoE+

    Power consumption: typical 16 W (22 W with PoE+)

Specifikime teknike
  • Referencë unikeid-lru500i_uhf-compact-reader
  • Familja e produkteveIdentification
  • Grupi i produkteveStationary Readers
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2022-05-27
  • Numri i botimit1
Të ngjashme
  • Projektuar nëGjermani
  • Prodhuar nëGjermani
Klasifikimi
  • Kategoria BIMobjectElektronikë - Siguri, Kamera & Aksesore
  • IFC classificationKontrollues
  • Kodi ETIMEC002998
  • Emri ETIMRFID reader
  • Emrin UNSPSCSecurity or access control systems
  • UNSPSC code46171619
  • Uniclass 2015 CodeSs_75_40_02
  • Uniclass 2015 PërshkrimAccess control systems
  • CSI MasterFormat 2014 Code28 13 33
  • CSI MasterFormat 2014 TitleAccess Control Interfaces
  • OmniClass Number23-29 13 00
  • OmniClass TitleSecurity Access Controls
  • CSI UniFormat II CodeD5090
  • CSI UniFormat II TitleOther Electrical Systems

Rajoni i disponueshëm

Europe Asia North America Africa South America Oceania
Andorrë
Afganistan
Anguilë
Afrika e Jugut
Argjentinë
Australi
Austri
Arabia Saudite
Antigua dhe Barbuda
Algjeri
Bolivi
Fixhi
Belgjikë
Armeni
Arubë
Angolë
Brazil
Guam
Bjellorusi
Azerbaixhan
Bahamas
Benin
Ekuador
Ishujt Cook
Bosnjë dhe Hercegovinë
Bahrejn
Barbados
Botsvanë
Guajanë
Ishujt Marshall
Bulgari
Bangladesh
Belizë
Burkina-Faso
Guiana franceze
Ishujt Minor Periferik të Shteteve të Bashkuara
Danimarkë
Brunei
Bermude
Burundi
Ishujt Falkland (Islas Malvinas)
Ishujt Pitcairn
Estoni
Butan
Dominikë
Çad
Kili
Ishujt Solomon
Finlandë
Emiratet e Bashkuara Arabe
Granadë
Côte d’Ivoire
Kolumbi
Ishujt Veriore të Marianës
Francë
Filipinet
Grenlandë
Egjipt
Paraguaj
Ishulli Norfolk
Gërnzi
Gjeorgji
Guadelupë
Eritre
Peru
Kaledonia e Re
Gjermani
Hong-Kong
Guatemalë
Esvatini
Surinami
Kiribati
Gjibraltar
Indi
Haiti
Etiopi
Uruguai
Nauru
Greqi
Indonezi
Honduras
Gabon
Venezuelë
Niue
Holandë
Irak
Ishujt e Virgjër Britanikë
Gambia
Palau
Hungari
Iran
Ishujt e Virgjër të SHBA
Gana
Papua Guinea e Re
Irlandë
Ishujt Cocos (Keeling)
Ishujt Kajman
Guine
Polinezia franceze
Ishujt Alandë
Izrael
Kanadë
Guine-Bisau
Samoa
Ishujt Faroe
Japoni
Karaibe Holandë
Guinea Ekuatoriale
Samoa amerikane
Ishulli i Njeriut
Jemen
Kolektiviteti i Shën Martinit
Kamerun
Shtetet Federale të Mikronezisë
Islandë
Jordani
Kosta Rika
Kenia
Timor-Leste
Itali
Kamboxhi
Kubë
Kepi i Gjelbër
Tokelau
Kroacia
Katar
Kuraçao
Komora
Tonga
Letoni
Kazahstan
Martinikë
Lesoto
Tuvalu
Lihtenshtajn
Kinë
Meksikë
Liberi
Vanuatu
Lituani
Kirgistan
Montserat
Libi
Wallis dhe Futuna
Luksemburg
Korea e jugut
Nikaragua
Madagaskar
Zelanda e Re
Mali i Zi
Korea e Veriut
Panama
Majotë
Maltë
Krishtlindje Island
Porto Riko
Malavi
Maqedonia e Veriut
Kuveit
Republika Domenikane
Mali
Mbretëria e Bashkuar
Laos
Salvador
Marok
Moldovë
Liban
Sen-Bartelemi
Mauritius
Monako
Makao
Shën Kitts dhe Nevis
Mavritani
Norvegji
Malazi
Shën Lucia
Mozambik
Poloni
Maldive
Shën Pierre dhe Miquelon
Namibi
Portugali
Mianmar (Burmë)
Shën Vincent dhe Grenadinet
Niger
Qipro
Mongoli
Shtetet e Bashkuara
Nigeri
Qyteti i Vatikanit
Neoal
Sint-Marten
Republika Demokratike e Kongos
Republika Çeke
Oman
Trinidad dhe Tobago
Republika e Afrikës Qendrore
Rumani
Pakistan
Turks dhe Caicos Islands
Republika e Kongos
Rusi
Palestinë
Xhamaika
Reunion
San-Marino
Singapor
Ruandë
Serbi
Siria
Sahara Perëndimore
Shqipëri
Sri-Lankë
São Tomé dhe Príncipe
Sllovaki
Tajlandë
Sejshelle
Sllovenia
Tajvan
Senegal
Spanjë
Taxhikistan
Shën Helena
Suedi
Territori Britanik i Oqeanit Indian
Sierra-Leone
Svalbard dhe Jan Mayen
Turkmenistan
Somali
Ukrainë
Turqi
Sudan
Xhersej
Uzbekistan
Sudanin Jugor
Zvicër
Vietnam
Tanzani
Togo
Tunizi
Ugandë
Xhibuti
Zambi
Zimbabve