BK 10 - lightweight waterproof concrete blocks - smooth finish
BK 10 - lightweight waterproof concrete blocks - smooth finish
BK 10 - lightweight waterproof concrete blocks - smooth finish

    BK 10 - lightweight waterproof concrete blocks - smooth finish

    Concrete masonry units for internal and external wall applications. The blocks are available in "dense" or "lightweight" concrete, "intonaco" (rough) or "facciavista" (smooth) surface and with or without wateproof treatment. The units are suitable for several use: partition, curtain, facing and cavity wall. They can provide fire protection, thermal insulation and sound insulation. The blocks are not suitable for load bearing walls.
    Specifikim
    • -
    Specifikime teknike
    • Referencë unikeblocco-bk-10-argilla-facciavista-idrofugato
    • Familja e produkteveMasonry units (Blocchi da muratura)
    • Grupi i produktevePartitions blocks (Blocchi divisori)
    • LlojiMaterial për ndërtim
    • Data e botimit2017-09-01
    • Numri i botimit1
    • Gjatësia (mm)200
    • Gjerësia (mm)500
    • Thellësia (mm)100
    Të ngjashme
    • Materiali kryesorBeton
    • Materiali dytësorBeton
    • Projektuar nëItali
    • Prodhuar nëItali
    Klasifikimi
    • Kategoria BIMobjectMateriale ndërtimi - Tulla & Blloqe
    • IFC classificationElement ndërtimi
    • Emrin UNSPSCConcrete blocks
    • UNSPSC code30131502
    • Uniclass 2015 CodePr_20_93_52
    • Uniclass 2015 PërshkrimMasonry walling units
    • CSI MasterFormat 2014 Code04 22 00
    • CSI MasterFormat 2014 TitleConcrete Unit Masonry
    • OmniClass Number23-13 21 11 11
    • OmniClass TitleConcrete Blocks
    • CSI UniFormat II CodeC1010
    • CSI UniFormat II TitlePartitions

    Rajoni i disponueshëm

    Europe Africa
    Austri
    Algjeri
    Bosnjë dhe Hercegovinë
    Libi
    Francë
    Marok
    Itali
    Tunizi
    Kroacia
    Mali i Zi
    Shqipëri
    Sllovenia
    Spanjë
    Zvicër