BLUEHELIX PRO RRT 24 C - 28 C - 32 C
Ferroli

BLUEHELIX PRO RRT 24 C - 28 C - 32 C

Condensing wall hung boiler for heating and istantaneous domestic hot water by an integrated exchanger. BLUEHELIX PRO RRT C can operate with Natural gas and LPG. Range: Model 24 C Max output power in heating mode (50/30°C) 21,7 kW Max output power in DHW mode (50/30°C) 24,0 kW Domestic flow rate Δt 25°C 13,8 l/min Class ErP: Heating A / DHW XL/A Model 28 C Max output power in heating mode (50/30°C) 26,0 kW Max output power in DHW mode (50/30°C) 27,5 kW Domestic flow rate Δt 25°C 15,8 l/min Class ErP: Heating A / DHW XL/A Model 32 C Max output power in heating mode (50/30°C) 32,5 kW Max output power in DHW mode (50/30°C) 32,0 kW Domestic flow rate Δt 25°C 18,3 l/min Class ErP: Heating A / DHW XXL/A
Specifikim
  • Model 24 C W/H/D 420 mm / 700 mm / 250 mm Empty weight 28 Kg Model 28 C W/H/D 420 mm / 700 mm / 250 mm Empty weight 28 Kg Model 32 C W/H/D 420 mm / 700 mm / 320 mm Empty weight 32 Kg - Careful design of aesthetics and silent operation, it maintains the legacy of appreciation of the previous “Bluehelix Pro” series - INOX DUAL exchanger: boiler with high thickness stainless steel primary exchanger for heating and DHW built into a single component (DUAL). - Exclusive exchanger-burner system with self-cooling door: it simplifies maintenance and lowers the cost thanks to a lower number of parts that need replacing - High efficiency also during operation in DHW mode (94 %). 3-star certified comfort with domestic hot water production in accordance with EN 13203 - Larger hydraulic passes of the exchanger, in both the heating and DHW circuits. - A+ SYSTEM: combined with the modulating remote control and the external probe (optional) it reaches the top efficiency class A+ (scale from G to A+++) - MC2: Multi Combustion Control, new combustion system with industrial-derived gas-adaptive patented technology for better adaptability of use to the varying gas network conditions (ex. pressure fluctuations or drops) - M.G.R: Methane, LPG, Propane-air Ready with a simple configuration the boiler can run on methane, LPG and propane-air without the use of any additional conversion kits - Hydraulic fittings covered by the boiler shell - Large multi-purpose backlit graphic display to set parameters easily and correctly - By-pass with standard supply - Suitable for the ducting flue pipe system. Is certificated to operate with 50 mm flue gas accessories. - Designed to be used with solar systems: designed for the production of domestic hot water combined with solar panel systems - ECO function in domestic mode for greater savings when hot water is rarely used - Sliding temperature control with optional external probe - Low-consumption modulating pump (ErP Ready – Class A) - Digital flame control with three ignition attempts in the event of operation block if no flame is detected (only for methane-based operation) - Installation site: Outdoors in a partially protected area up to -5°C as standard and up to -15°C with the support of the optional antifreeze resistor kit
Specifikime teknike
  • Referencë unikeBLUEHELIX-PRO-RRT
  • Familja e produkteveHVAC - Boilers
  • Grupi i produkteveBoilers
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2019-09-05
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorMetal
  • Materiali dytësorPlastik
  • Projektuar nëItali
  • Prodhuar nëItali
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Kaldaja
  • IFC classificationBojler
  • Emrin UNSPSCBoilers
  • UNSPSC code401020
  • Uniclass 2015 CodePr_60_60_08
  • Uniclass 2015 PërshkrimBoilers
  • CSI MasterFormat 2014 Code23 52 00
  • CSI MasterFormat 2014 TitleHeating Boilers
  • OmniClass Number23-33 11 13
  • OmniClass TitleCondensing Boilers
  • CSI UniFormat II CodeD3020
  • CSI UniFormat II TitleHeat Generating Systems

Rajoni i disponueshëm

Europe
Åland Islands
Andorra
Austri
Belgjikë
Bjellorusi
Bosnjë dhe Hercegovinë
Bulgari
Danimarkë
Estoni
Finlandë
Francë
Gërnzi
Gjermani
Gjibraltar
Greqi
Holandë
Hungari
Irlandë
Ishujt Faroe
Ishulli i Njeriut
Islandë
Itali
Jersey
Kroacia
Letoni
Liechtenstein
Lituani
Luksemburg
Mali i Zi
Maltë
Maqedonia e Veriut
Mbretëria e Bashkuar
Moldovë
Monaco
Norvegji
Poloni
Portugali
Qipro
Qyteti i Vatikanit
Republika Çeke
Rumani
Rusi
San Marino
Serbia
Shqipëri
Sllovenia
Slovakia
Spanjë
Suedi
Svalbard dhe Jan Mayen
Switzerland
Ukrainë
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit