BLUEHELIX APLHA 24C-28C-24C
Ferroli

BLUEHELIX APLHA 24C-28C-24C

Wall hung condensing boiler for heating system and istantaneous domestic hot water production. Max heating output (50/30°C) 21,8 kW Max DHW heat output 24,3 kW DHW flow rate Δt 25°C 14,0 l/min ErP class: Heating A / DHW XL/A
Specifikim
  • Boiler with single-circuit stainless steel primary exchanger without joints and/or welding, it maintains high efficiency even in old systems. MC2: Multi Combustion Control, new combustion system with gas-adaptive patented technology of industrial origin for better adaptability of use to the varying gas mains conditions (e.g. pressure fluctuations or drops) . M.L.R: Methane, LPG, Propane-air Ready with a simple configuration the boiler can run on methane, LPG and propane-air without using additional conversion kits. Instantaneous production of domestic hot water with a dedicated DHW plate exchanger. User interface with display and multi-purpose keys to adjust and set the parameters. Bypass as standard. Solar system set-up: set up for the production of domestic hot water combined with solar panel systems. Flue ducting: particularly suitable for operation in flues requiring “heavy duty” pipes thanks to approval for operation with 50mm diameter flue outlets. Minimum polluting emissions (class 6 according to EN 15502-1). Sliding temperature operating mode through outdoor probe (optional). Low consumption modulating circulator (ErP Ready - Class A). (for mod. 28C and 34C) combined with the modulating remote control CONNECT, it reaches the top efficiency class A+ (scale from G to A+++). User interface with display and multi-purpose keys to adjust and set the parameters. Digital flame control with three ignition attempts if operation gets blocked due to failed flame detection (methane mod.). Place of installation: also outdoors, in a partially protected place down to -5°C as per standard and even -15°C with the addition of the optional antifreeze heaters kit. Removable casing into three pieces for easier maintenance or inspection. F.P.S.: Flue gas Protection System. The optional flue gas accessory (041106X0 - Exhaust gas check valve kit), which can be installed outside the boiler, allows an easy connection to pressurised collective flue systems (e.g. in restructuring), in accordance with the UNI 7129 standard. NOTE: the kit cannot be used in recessed installations.
Specifikime teknike
  • Referencë unikeBLUEHELIXALPHA24C28C34C
  • Familja e produkteveHVAC - Boilers
  • Grupi i produkteveBoilers
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2022-05-12
  • Numri i botimit1
  • Gjatësia (mm)700
  • Gjerësia (mm)420
  • Thellësia (mm)250
Të ngjashme
  • Materiali kryesorMetal
  • Materiali dytësorPlastik
  • Projektuar nëItali
  • Prodhuar nëItali
  • Weight Net (kg)27
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Kaldaja
  • IFC classificationBojler
  • OmniClass Number23-33 11 13
  • OmniClass TitleCondensing Boilers

Rajoni i disponueshëm

Europe Asia North America Africa South America Oceania
Andorrë
Afganistan
Anguilë
Afrika e Jugut
Argjentinë
Australi
Austri
Arabia Saudite
Antigua dhe Barbuda
Algjeri
Bolivi
Fixhi
Belgjikë
Armeni
Arubë
Angolë
Brazil
Guam
Bjellorusi
Azerbaixhan
Bahamas
Benin
Ekuador
Ishujt Cook
Bosnjë dhe Hercegovinë
Bahrejn
Barbados
Botsvanë
Guajanë
Ishujt Marshall
Bulgari
Bangladesh
Belizë
Burkina-Faso
Guiana franceze
Ishujt Minor Periferik të Shteteve të Bashkuara
Danimarkë
Brunei
Bermude
Burundi
Ishujt Falkland (Islas Malvinas)
Ishujt Pitcairn
Estoni
Butan
Dominikë
Çad
Kili
Ishujt Solomon
Finlandë
Emiratet e Bashkuara Arabe
Granadë
Côte d’Ivoire
Kolumbi
Ishujt Veriore të Marianës
Francë
Filipinet
Grenlandë
Egjipt
Paraguaj
Ishulli Norfolk
Gërnzi
Gjeorgji
Guadelupë
Eritre
Peru
Kaledonia e Re
Gjermani
Hong-Kong
Guatemalë
Esvatini
Surinami
Kiribati
Gjibraltar
Indi
Haiti
Etiopi
Uruguai
Nauru
Greqi
Indonezi
Honduras
Gabon
Venezuelë
Niue
Holandë
Irak
Ishujt e Virgjër Britanikë
Gambia
Palau
Hungari
Iran
Ishujt e Virgjër të SHBA
Gana
Papua Guinea e Re
Irlandë
Ishujt Cocos (Keeling)
Ishujt Kajman
Guine
Polinezia franceze
Ishujt Alandë
Izrael
Kanadë
Guine-Bisau
Samoa
Ishujt Faroe
Japoni
Karaibe Holandë
Guinea Ekuatoriale
Samoa amerikane
Ishulli i Njeriut
Jemen
Kolektiviteti i Shën Martinit
Kamerun
Shtetet Federale të Mikronezisë
Islandë
Jordani
Kosta Rika
Kenia
Timor-Leste
Itali
Kamboxhi
Kubë
Kepi i Gjelbër
Tokelau
Kroacia
Katar
Kuraçao
Komora
Tonga
Letoni
Kazahstan
Martinikë
Lesoto
Tuvalu
Lihtenshtajn
Kinë
Meksikë
Liberi
Vanuatu
Lituani
Kirgistan
Montserat
Libi
Wallis dhe Futuna
Luksemburg
Korea e jugut
Nikaragua
Madagaskar
Zelanda e Re
Mali i Zi
Korea e Veriut
Panama
Majotë
Maltë
Krishtlindje Island
Porto Riko
Malavi
Maqedonia e Veriut
Kuveit
Republika Domenikane
Mali
Mbretëria e Bashkuar
Laos
Salvador
Marok
Moldovë
Liban
Sen-Bartelemi
Mauritius
Monako
Makao
Shën Kitts dhe Nevis
Mavritani
Norvegji
Malazi
Shën Lucia
Mozambik
Poloni
Maldive
Shën Pierre dhe Miquelon
Namibi
Portugali
Mianmar (Burmë)
Shën Vincent dhe Grenadinet
Niger
Qipro
Mongoli
Shtetet e Bashkuara
Nigeri
Qyteti i Vatikanit
Neoal
Sint-Marten
Republika Demokratike e Kongos
Republika Çeke
Oman
Trinidad dhe Tobago
Republika e Afrikës Qendrore
Rumani
Pakistan
Turks dhe Caicos Islands
Republika e Kongos
Rusi
Palestinë
Xhamaika
Reunion
San-Marino
Singapor
Ruandë
Serbi
Siria
Sahara Perëndimore
Shqipëri
Sri-Lankë
São Tomé dhe Príncipe
Sllovaki
Tajlandë
Sejshelle
Sllovenia
Tajvan
Senegal
Spanjë
Taxhikistan
Shën Helena
Suedi
Territori Britanik i Oqeanit Indian
Sierra-Leone
Svalbard dhe Jan Mayen
Turkmenistan
Somali
Ukrainë
Turqi
Sudan
Xhersej
Uzbekistan
Sudanin Jugor
Zvicër
Vietnam
Tanzani
Togo
Tunizi
Ugandë
Xhibuti
Zambi
Zimbabve