OMNIA ST 3.2 4/6
Ferroli

OMNIA ST 3.2 4/6

Air-water reversible heat pumps for split installation, with built-in DHW storage tank
Specifikim
  • OMNIA ST 3.2 is the evolution of OMNIA S 3.2 and belongs to the new range of Ferroli Full Inverter R32 split heat pumps. “Split” means that the cooling circuit is divided between two units, Outdoor and Indoor. The Outdoor Unit contains the core of the cooling circuit, from the compressor to the fan with the air side exchanger, which is connected to the refrigerant gas pipes to the Indoor Unit. On the other hand, the Indoor Unit contains the core of the generator's hydraulic circuit with all the main pre-installed components, such as the high-efficiency circulator and the expansion vessel, to allow safe and practical installation. OMNIA ST 3.2 differs from OMNIA S 3.2 models for having integrated a Domestic Hot Water tank directly in the Indoor Unit. This storage tank has a 190L capacity for sizes 4 to 10, and 240L for larger models, from 12 to 16T. And that’s not all! OMNIA ST 3.2 can be customised according to your requirements, with a 18L inertial tank kit, a kit for solar integration of the storage tank or with a kit to manage 2 different zones, classic direct and mixed, if 2 different temperatures are required on the home terminals. Thanks to its wide operating range (among the largest on the market), OMNIA ST 3.2 works with as low as -25°C outdoor temperature and produces hot water up to 65°C under nominal conditions. The new Full Inverter by Ferroli concept uses DC inverter modulations on the 3 main energy-consuming components of the machine, namely: compressor, fan and pump. This allows the delivered power to be modulated, closely tracking the thermal load and allowing the user very high efficiencies and significant energy savings. Furthermore, the Full Inverter by Ferroli reduces inrush currents, avoiding sudden grid surges while guaranteeing a longer service life of the components. With the lowest noise levels on the market, OMNIA ST 3.2 can meet your system requirements, but can also easily be integrated with a Ferroli boiler (find out more about Factory Made Hybrids by Ferroli). The Outdoor Unit contains the core of the cooling circuit, whereas the Indoor Unit contains the core of the hydraulic circuit. OMNIA ST 3.2 is much more than a heat exchanger with a pump. The hydronic module includes all the main components of the system and can be customised according to the user’s needs. Stainless steel plate exchanger, pressure gauge and pressure sensors, expansion vessel, safety valve, automatic vent and brushless DC circulator only some of the components you’ll find inside.
Specifikime teknike
  • Referencë unikeOMNIAST3-2_4_6
  • Familja e produkteveHVAC - Heat Pumps
  • Grupi i produkteveHeat Pumps
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2022-05-12
  • Numri i botimit1
Të ngjashme
  • Projektuar nëItali
  • Prodhuar nëItali
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Pompat e nxehtësisë
  • OmniClass Number23-33 17 13
  • OmniClass TitleSplit System Heat Pumps

Rajoni i disponueshëm

Europe Asia North America Africa South America Oceania
Andorrë
Afganistan
Anguilë
Afrika e Jugut
Argjentinë
Australi
Austri
Arabia Saudite
Antigua dhe Barbuda
Algjeri
Bolivi
Fixhi
Belgjikë
Armeni
Arubë
Angolë
Brazil
Guam
Bjellorusi
Azerbaixhan
Bahamas
Benin
Ekuador
Ishujt Cook
Bosnjë dhe Hercegovinë
Bahrejn
Barbados
Botsvanë
Guajanë
Ishujt Marshall
Bulgari
Bangladesh
Belizë
Burkina-Faso
Guiana franceze
Ishujt Minor Periferik të Shteteve të Bashkuara
Danimarkë
Brunei
Bermude
Burundi
Ishujt Falkland (Islas Malvinas)
Ishujt Pitcairn
Estoni
Butan
Dominikë
Çad
Kili
Ishujt Solomon
Finlandë
Emiratet e Bashkuara Arabe
Granadë
Côte d’Ivoire
Kolumbi
Ishujt Veriore të Marianës
Francë
Filipinet
Grenlandë
Egjipt
Paraguaj
Ishulli Norfolk
Gërnzi
Gjeorgji
Guadelupë
Eritre
Peru
Kaledonia e Re
Gjermani
Hong-Kong
Guatemalë
Esvatini
Surinami
Kiribati
Gjibraltar
Indi
Haiti
Etiopi
Uruguai
Nauru
Greqi
Indonezi
Honduras
Gabon
Venezuelë
Niue
Holandë
Irak
Ishujt e Virgjër Britanikë
Gambia
Palau
Hungari
Iran
Ishujt e Virgjër të SHBA
Gana
Papua Guinea e Re
Irlandë
Ishujt Cocos (Keeling)
Ishujt Kajman
Guine
Polinezia franceze
Ishujt Alandë
Izrael
Kanadë
Guine-Bisau
Samoa
Ishujt Faroe
Japoni
Karaibe Holandë
Guinea Ekuatoriale
Samoa amerikane
Ishulli i Njeriut
Jemen
Kolektiviteti i Shën Martinit
Kamerun
Shtetet Federale të Mikronezisë
Islandë
Jordani
Kosta Rika
Kenia
Timor-Leste
Itali
Kamboxhi
Kubë
Kepi i Gjelbër
Tokelau
Kroacia
Katar
Kuraçao
Komora
Tonga
Letoni
Kazahstan
Martinikë
Lesoto
Tuvalu
Lihtenshtajn
Kinë
Meksikë
Liberi
Vanuatu
Lituani
Kirgistan
Montserat
Libi
Wallis dhe Futuna
Luksemburg
Korea e jugut
Nikaragua
Madagaskar
Zelanda e Re
Mali i Zi
Korea e Veriut
Panama
Majotë
Maltë
Krishtlindje Island
Porto Riko
Malavi
Maqedonia e Veriut
Kuveit
Republika Domenikane
Mali
Mbretëria e Bashkuar
Laos
Salvador
Marok
Moldovë
Liban
Sen-Bartelemi
Mauritius
Monako
Makao
Shën Kitts dhe Nevis
Mavritani
Norvegji
Malazi
Shën Lucia
Mozambik
Poloni
Maldive
Shën Pierre dhe Miquelon
Namibi
Portugali
Mianmar (Burmë)
Shën Vincent dhe Grenadinet
Niger
Qipro
Mongoli
Shtetet e Bashkuara
Nigeri
Qyteti i Vatikanit
Neoal
Sint-Marten
Republika Demokratike e Kongos
Republika Çeke
Oman
Trinidad dhe Tobago
Republika e Afrikës Qendrore
Rumani
Pakistan
Turks dhe Caicos Islands
Republika e Kongos
Rusi
Palestinë
Xhamaika
Reunion
San-Marino
Singapor
Ruandë
Serbi
Siria
Sahara Perëndimore
Shqipëri
Sri-Lankë
São Tomé dhe Príncipe
Sllovaki
Tajlandë
Sejshelle
Sllovenia
Tajvan
Senegal
Spanjë
Taxhikistan
Shën Helena
Suedi
Territori Britanik i Oqeanit Indian
Sierra-Leone
Svalbard dhe Jan Mayen
Turkmenistan
Somali
Ukrainë
Turqi
Sudan
Xhersej
Uzbekistan
Sudanin Jugor
Zvicër
Vietnam
Tanzani
Togo
Tunizi
Ugandë
Xhibuti
Zambi
Zimbabve