OMNIA S 3.2 4/6
Ferroli

OMNIA S 3.2 4/6

Split system reversible heat pumps, full inverter with R32 gas
Specifikim
  • New range of Full Inverter split system heat pumps with R32 eco-friendly refrigerant. The range consists of an Outdoor Unit housing the most important elements of the refrigeration circuit, from the compressor to the air-side heat exchanger, which will be connected with the refrigerant pipes to the Indoor Unit. The Indoor Unit on the other hand houses the main components of the heat source’s water circuit, with the pre-installation of all essential parts such as the high-performance circulator and expansion tank, to allow safe, fast and practical installation. It is supplied standard with an electrical integration of 3kW for single phase models, and 6kW for three-phase models. Installing a split system also offers the undeniable advantage of avoiding the problem of freezing, even at the lowest temperatures (up to -25°C) and in the absence of electricity (the only real problem with anti-freeze heating elements in outdoor packaged machines). All units satisfy the most extreme winter/summer heating/cooling needs with the capacity to produce hot water up to 65°C, making them ideal for practically all heating systems, whether radiant, with fan coil units or radiators, including the production of domestic hot water (DHW) through an external water cylinder. Ferroli’s new Full Inverter design uses DC inverter modulation on the machine’s 3 main power-consuming components, i.e., the compressor, fan, and pump. This allows modulation of the distributed power by finely tracking the heat load, thus allowing very high energy efficiency and important power savings for the end user. Moreover, Ferroli’s Full Inverter design reduces the inrush current, avoiding power grid fluctuations and thus improving the mission time of components. The noise levels are among the lowest in the market, and it can be used either as a stand-alone or integrated with other heat sources, for example a boiler. All units are supplied with a temperature probe for a DHW cylinder (not supplied, to be assembled by the installer) and an outdoor air temperature probe (pre-assembled on the Outdoor Unit) for temperature regulation in both heating and cooling.
Specifikime teknike
  • Referencë unikeOMNIAS_3-2_4_6
  • Familja e produkteveHVAC - Heat Pumps
  • Grupi i produkteveHeat Pumps
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2022-05-12
  • Numri i botimit1
Të ngjashme
  • Projektuar nëItali
  • Prodhuar nëItali
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Pompat e nxehtësisë
  • OmniClass Number23-33 17 13
  • OmniClass TitleSplit System Heat Pumps

Rajoni i disponueshëm

Europe Asia North America Africa South America Oceania
Andorrë
Afganistan
Anguilë
Afrika e Jugut
Argjentinë
Australi
Austri
Arabia Saudite
Antigua dhe Barbuda
Algjeri
Bolivi
Fixhi
Belgjikë
Armeni
Arubë
Angolë
Brazil
Guam
Bjellorusi
Azerbaixhan
Bahamas
Benin
Ekuador
Ishujt Cook
Bosnjë dhe Hercegovinë
Bahrejn
Barbados
Botsvanë
Guajanë
Ishujt Marshall
Bulgari
Bangladesh
Belizë
Burkina-Faso
Guiana franceze
Ishujt Minor Periferik të Shteteve të Bashkuara
Danimarkë
Brunei
Bermude
Burundi
Ishujt Falkland (Islas Malvinas)
Ishujt Pitcairn
Estoni
Butan
Dominikë
Çad
Kili
Ishujt Solomon
Finlandë
Emiratet e Bashkuara Arabe
Granadë
Côte d’Ivoire
Kolumbi
Ishujt Veriore të Marianës
Francë
Filipinet
Grenlandë
Egjipt
Paraguaj
Ishulli Norfolk
Gërnzi
Gjeorgji
Guadelupë
Eritre
Peru
Kaledonia e Re
Gjermani
Hong-Kong
Guatemalë
Esvatini
Surinami
Kiribati
Gjibraltar
Indi
Haiti
Etiopi
Uruguai
Nauru
Greqi
Indonezi
Honduras
Gabon
Venezuelë
Niue
Holandë
Irak
Ishujt e Virgjër Britanikë
Gambia
Palau
Hungari
Iran
Ishujt e Virgjër të SHBA
Gana
Papua Guinea e Re
Irlandë
Ishujt Cocos (Keeling)
Ishujt Kajman
Guine
Polinezia franceze
Ishujt Alandë
Izrael
Kanadë
Guine-Bisau
Samoa
Ishujt Faroe
Japoni
Karaibe Holandë
Guinea Ekuatoriale
Samoa amerikane
Ishulli i Njeriut
Jemen
Kolektiviteti i Shën Martinit
Kamerun
Shtetet Federale të Mikronezisë
Islandë
Jordani
Kosta Rika
Kenia
Timor-Leste
Itali
Kamboxhi
Kubë
Kepi i Gjelbër
Tokelau
Kroacia
Katar
Kuraçao
Komora
Tonga
Letoni
Kazahstan
Martinikë
Lesoto
Tuvalu
Lihtenshtajn
Kinë
Meksikë
Liberi
Vanuatu
Lituani
Kirgistan
Montserat
Libi
Wallis dhe Futuna
Luksemburg
Korea e jugut
Nikaragua
Madagaskar
Zelanda e Re
Mali i Zi
Korea e Veriut
Panama
Majotë
Maltë
Krishtlindje Island
Porto Riko
Malavi
Maqedonia e Veriut
Kuveit
Republika Domenikane
Mali
Mbretëria e Bashkuar
Laos
Salvador
Marok
Moldovë
Liban
Sen-Bartelemi
Mauritius
Monako
Makao
Shën Kitts dhe Nevis
Mavritani
Norvegji
Malazi
Shën Lucia
Mozambik
Poloni
Maldive
Shën Pierre dhe Miquelon
Namibi
Portugali
Mianmar (Burmë)
Shën Vincent dhe Grenadinet
Niger
Qipro
Mongoli
Shtetet e Bashkuara
Nigeri
Qyteti i Vatikanit
Neoal
Sint-Marten
Republika Demokratike e Kongos
Republika Çeke
Oman
Trinidad dhe Tobago
Republika e Afrikës Qendrore
Rumani
Pakistan
Turks dhe Caicos Islands
Republika e Kongos
Rusi
Palestinë
Xhamaika
Reunion
San-Marino
Singapor
Ruandë
Serbi
Siria
Sahara Perëndimore
Shqipëri
Sri-Lankë
São Tomé dhe Príncipe
Sllovaki
Tajlandë
Sejshelle
Sllovenia
Tajvan
Senegal
Spanjë
Taxhikistan
Shën Helena
Suedi
Territori Britanik i Oqeanit Indian
Sierra-Leone
Svalbard dhe Jan Mayen
Turkmenistan
Somali
Ukrainë
Turqi
Sudan
Xhersej
Uzbekistan
Sudanin Jugor
Zvicër
Vietnam
Tanzani
Togo
Tunizi
Ugandë
Xhibuti
Zambi
Zimbabve