OMNIA SW-T 3.2 8/10
Ferroli

OMNIA SW-T 3.2 8/10

Full Inverter split heat pumps with low environmental impact R32 gas with low environmental impact. The split installation has the advantage of avoiding any problem of freezing in the outdoor unit, even at the coldest temperatures (to -25°C) and in the absence of power.

OMNIA SW-T 3.2 is a heat pump, for heating and the production of domestic hot water, designed for applications in small and medium-sized housing units.

Each of its components has been designed with the renovation of existing heating systems in mind and for the replacement of boilers and electric water heaters, ensuring the same comfort, with an efficient and environmentally friendly solution.

All the units meet the most extreme winter climate control requirements, in fact they can produce hot water up to 65°C, which makes them suitable for practically all heating systems.

The generators consist of an outdoor unit with the heart of the cooling circuit, from the compressor to the fan with the air side exchanger, which will be connected to the refrigerant gas pipes towards the indoor unit which, instead, contains the hub of the hydraulic circuit (complete with all system components) and the 100-liter DHW storage tank.

The indoor unit is also equipped with two electrical integrations: 3kW for the heating system and 1.2 kW for DHW production.

The new Full Inverter concept by Ferroli uses DC inverter modulations on the 3 main energy-intensive components of the machine, i.e. compressor, fan and pump. This makes it possible to modulate the power by finely tracking the thermal load and offering the user very high efficiencies and significant energy saving.

The Ferroli Full Inverter concept also makes it possible to reduce inrush currents, avoiding sudden changes in the grid and ensuring a longer service life for the components.

The quality of the components and production processes has made it possible to achieve one of the lowest noise levels among the units on the market today.


Specifikim


Specifikime teknike
  • Referencë unikeomnia-sw-t-32-8-10
  • Familja e produkteveHVAC - Heat Pumps
  • Grupi i produkteveHeat Pumps
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-08-27
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Pompat e nxehtësisë
  • OmniClass Number23-33 17 00
  • OmniClass TitleHeat Pumps
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit