OPERA 125
Ferroli

OPERA 125

High power condensing thermal module with large water content, designed for single or bank installations, in combination with a complete range of hydro, gas and flue gas accessories, up to 960 kW Hydraulic, gas and flue gas accessories for bank installation, INAIL certificate, with 2 and 3 modules Flue gas tube heat exchanger, made with AISI 316 Ti stainless steel, with vertical configuration, helical cross-section, set up perpendicularly to the flue gas chamber Full pre-mixing combustion unit with metal fibre front combustion burner with very low emissions (CLASS 6 according to EN 15502-1). The modules can run on Methane and LPG
Specifikim
  • It reaches one of the highest seasonal space heating efficiencies in its category: ηs 94% A+ SYSTEM: combined with the modulating remote control and the external probe (optional) it reaches the top efficiency class A+ (scale from G to A+++) The large volume of water of the generator allows the boiler to be connected to the system without the need for separating devices and allows for a very high design ∆t Management of the modules in bank set-up with self-configuring MASTER / SLAVE system Setting of switching on and off of generators (which can be switched on and off in sequence or work simultaneously in parallel) through the control panel of the MASTER generator Electronics on board the machine to manage a system with two direct zones and one DHW storage or systems with differentiated temperatures (direct and mixed) in combination with the FZ4 B temperature control unit RANGE RATED certified generator to adjust the generated power to the system’s needs by increasing the efficiency of the system and preserving the mechanics of the machine The modules can be controlled and conducted remotely: Regulation of power or temperature with 0 - 10V signal / Signalling of block alarm for safety and restoration of operation / OPENTHERM (OT) and MODBUS parameterisable communication protocols
Specifikime teknike
  • Referencë unikeOpera-125
  • Familja e produkteveHVAC - Boilers
  • Grupi i produkteveBoilers
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2019-10-14
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorMetal
  • Materiali dytësorPlastik
  • Projektuar nëItali
  • Prodhuar nëItali
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Kaldaja
  • IFC classificationBojler
  • Emrin UNSPSCBoilers
  • UNSPSC code401020
  • Uniclass 2015 CodePr_60_60_08
  • Uniclass 2015 PërshkrimBoilers
  • CSI MasterFormat 2014 Code23 52 00
  • CSI MasterFormat 2014 TitleHeating Boilers
  • OmniClass Number23-33 11 13
  • OmniClass TitleCondensing Boilers
  • CSI UniFormat II CodeD3020
  • CSI UniFormat II TitleHeat Generating Systems

Rajoni i disponueshëm

Europe
Åland Islands
Andorra
Austri
Belgjikë
Bjellorusi
Bosnjë dhe Hercegovinë
Bulgari
Danimarkë
Estoni
Finlandë
Francë
Gërnzi
Gjermani
Gjibraltar
Greqi
Holandë
Hungari
Irlandë
Ishujt Faroe
Ishulli i Njeriut
Islandë
Itali
Jersey
Kroacia
Letoni
Liechtenstein
Lituani
Luksemburg
Mali i Zi
Maltë
Maqedonia e Veriut
Mbretëria e Bashkuar
Moldovë
Monaco
Norvegji
Poloni
Portugali
Qipro
Qyteti i Vatikanit
Republika Çeke
Rumani
Rusi
San Marino
Serbia
Shqipëri
Sllovenia
Slovakia
Spanjë
Suedi
Svalbard dhe Jan Mayen
Switzerland
Ukrainë
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit